(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Product, Reducing Elbows, SFRL and SMRL

Stainless Steel Product, Reducing Elbows, SFRL and SMRL

A variety of JIS standard fittings and tubing parts are available. Stainless Steel Reducing Elbow SFRL, SMRL Types from Onda MFG, a company with a proven record in Japan.
• Materials: stainless steel, carbon steel
• Applicable fluids: hot and cold water, air, steam, gas (other than combustible or toxic types), oil.

PDF

Japanese Only

 
Part Number
SFRL-0806
SFRL-1008
SFRL-2010
SFRL-2520
SFRL-3220
SFRL-3225
SFRL-4032
SFRL-5032
SFRL-5040
SMRL-0806
SMRL-1008
SMRL-2010
SMRL-2520
SMRL-3220
SMRL-3225
SMRL-4025
SMRL-4032
SMRL-5032
SMRL-5040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Nominal of Thread M1 Nominal of Thread M2

SGD 10.09

1 Piece(s) 4 Day(s) or more [Stainless Steel] SCS131/4B(8A)1/8B(6A)

SGD 10.09

1 Piece(s) 4 Day(s) or more [Stainless Steel] SCS133/8B(10A)1/4B(8A)

SGD 10.44

1 Piece(s) 7 Day(s) or more [Stainless Steel] SCS133/4B(20A)3/8B(10A)

SGD 14.90

1 Piece(s) 4 Day(s) or more [Stainless Steel] SCS131B(25A)3/4B(20A)

SGD 22.29

1 Piece(s) 7 Day(s) or more [Stainless Steel] SCS131 1/4B(32A)3/4B(20A)

SGD 22.29

1 Piece(s) 7 Day(s) or more [Stainless Steel] SCS131 1/4B(32A)1B(25A)

SGD 26.58

1 Piece(s) 7 Day(s) or more [Stainless Steel] SCS131 1/2B(40A)1 1/4B(32A)

SGD 39.12

1 Piece(s) 6 Day(s) or more [Stainless Steel] SCS132B(50A)1 1/4B(32A)

SGD 39.12

1 Piece(s) 7 Day(s) or more [Stainless Steel] SCS132B(50A)1 1/2B(40A)

SGD 9.25

1 Piece(s) 7 Day(s) or more [Stainless Steel] SCS14A1/4B(8A)1/8B(6A)

SGD 9.25

1 Piece(s) 7 Day(s) or more [Stainless Steel] SCS14A3/8B(10A)1/4B(8A)

SGD 15.07

1 Piece(s) 7 Day(s) or more [Stainless Steel] SCS14A3/4B(20A)3/8B(10A)

SGD 21.39

1 Piece(s) 7 Day(s) or more [Stainless Steel] SCS14A1B(25A)3/4B(20A)

SGD 32.15

1 Piece(s) 7 Day(s) or more [Stainless Steel] SCS14A1 1/4B(32A)3/4B(20A)

SGD 32.15

1 Piece(s) 7 Day(s) or more [Stainless Steel] SCS14A1 1/4B(32A)1B(25A)

SGD 38.29

1 Piece(s) 7 Day(s) or more [Stainless Steel] SCS14A1 1/2B(40A)1B(25A)

SGD 38.29

1 Piece(s) 7 Day(s) or more [Stainless Steel] SCS14A1 1/2B(40A)1 1/4B(32A)

SGD 56.31

1 Piece(s) 7 Day(s) or more [Stainless Steel] SCS14A2B(50A)1 1/4B(32A)

SGD 56.31

1 Piece(s) 7 Day(s) or more [Stainless Steel] SCS14A2B(50A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Connecting Shape Elbow Connection Type Screw⇔Screw Different Diameter Connection Thread Type M1 Rc
Connection Thread Type M2 Rc Applicable Fluid Hot / cold water / Air / Steam / Gas (except flammable, toxic) / Oil Type Fitting
Maximum Allowable Pressure(MPa) 2 Surface Treatment No Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining No Number of Sales Unit 1

Frequently asked question (FAQ)

Question: What is the difference between SFRL and SMRL types?
Answer: The stainless steel material is different.
  SCS13 for the SFRL type and SCS14A for the SMRL type.
SCS14A has higher corrosion resistance than SCS13.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)