(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Circulation Port, "JUN-O" Fitting for Plastic Pipe, WPJ18 Type, Adapter with Nut, Dedicated for Reheating Piping (Part Numbers)

Circulation Port, "JUN-O" Fitting for Plastic Pipe, WPJ18 Type, Adapter with Nut, Dedicated for Reheating Piping

It is a fitting dedicated for reheating piping. It is convenient for connecting the water heater and the resin conduit.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WPJ18-1310-S
WPJ18-1313-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.1
(φ)
Applicable Pipe O.D. 1 (Nominal)

SGD 20.13

1 Piece(s) 10 Day(s) or more 1310A

SGD 21.80

1 Piece(s) 10 Day(s) or more 1713A(15A)

Loading...

  1. 1

Basic Information

Type Fitting Material Nylon Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Adapter With Nut Applicable Tube Material Polyethylene
Connection Thread Type G Nominal of Thread Name B(Name A) 1/2B(15A) Maximum Operating Pressure(MPa) 1.75
Surface Treatment No Working Temperature Range(℃) -20::80 Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)