(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Joint, Test Plug, Compatible with Test Pump

Double Lock Joint, Test Plug, Compatible with Test Pump

Test plug with Rc3/8–1/2 screw specifications, making it optimal for test pump connection. Mounted to resin piping terminals. Air can be removed with valve. Can perform water pressure inspections.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TP2-1310
TP2-1313
TP2-1320
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.1
(φ)
Applicable Pipe O.D. 1 (Nominal)

SGD 37.25

1 Piece(s) 7 Day(s) or more 1310A

SGD 38.47

1 Piece(s) 7 Day(s) or more 1713A

SGD 42.78

1 Piece(s) 7 Day(s) or more 2720A

Loading...

  1. 1

Basic Information

Type Test plug Applicable Tube Material Polyethylene / Polybutene Connection Thread Type Rc
Nominal of Thread Name B(Name A) 1/2B(15A) Applicable Resin Pipe Distinction Common Applicable Possible Polyethylene Pipe Details PN15M kind
Applicable possible Polybutene Pipe Details J Type Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)