(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Joint Heat Insulation Material for Fittings Elbow

Double Lock Joint Heat Insulation Material for Fittings Elbow

[Features]
· Heat insulation material for double lock joint.
· The heat-retention material is 10 mm thick.
▪ Due to excellent insulation effect, it can be used for heat insulation, condensation prevention and freezing prevention (see P157).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WL3H-13
WL3H-16
WL3H-20
WL3H-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible Size Compatible Size (Resin Tube Fitting)

SGD 4.75

1 Piece(s) 7 Day(s) or more 10A/13A10A

SGD 5.50

1 Piece(s) 7 Day(s) or more 16A13A

SGD 7.05

1 Piece(s) 7 Day(s) or more 20A16A

SGD 9.68

1 Piece(s) 7 Day(s) or more No20A

Loading...

  1. 1

Basic Information

Type Heat-Retention Material Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)