(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Lock Joint P WPT16 Type, HIVP Conversion Tees

Double-Lock Joint P WPT16 Type, HIVP Conversion Tees

A series of double-lock joints made from resin. Superior heat, water, and chemical resistance. Utilizes highly viscous, shock resistant, special-grade PPS.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WPT16-131313-S
WPT16-161313-S
WPT16-201313-S
WPT16A-161316-S
WPT16A-201316-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Connection Type - Equal Diameter Tube Types of connection, The pipes have different diameter Applicable Tube Material Applicable Pipe O.D.1
(φ)
Applicable Pipe O.D. 1 (Nominal) Applicable Pipe O.D. 3 (In the case of different Dia. In three directions) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

SGD 29.93

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] HIVP Conversion tees-Impact Resistance Hard PVC / Polyethylene / Polybutene181317(13A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 48.36

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] HIVP Conversion teesImpact Resistance Hard PVC / Polyethylene / Polybutene221617(13A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 48.36

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] HIVP Conversion teesImpact Resistance Hard PVC / Polyethylene / Polybutene262017(13A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 48.36

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] HIVP Conversion teesImpact Resistance Hard PVC / Polyethylene221621.5(16A)PEX (Polyethylene Pipe)PN15M kind-

SGD 48.36

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] HIVP Conversion teesImpact Resistance Hard PVC / Polyethylene262021.5(16A)PEX (Polyethylene Pipe)PN15M kind-

Loading...

  1. 1

Basic Information

Type Fitting Material Nylon Applicable Fluid Hot / cold water
Applicable Pipe O.D.2 (In the case of different Dia.)(φ) 17 Maximum Operating Pressure(MPa) 1 Surface Treatment No
Working Temperature Range(℃) 5::35 Applicable Pipe O.D. 2 (In the case of different Dia.) 13A(15A) Specifications JWWA Certification Registration Product
Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)