(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Joint, P WPT1 Type, Tees Socket

Double Lock Joint, P WPT1 Type, Tees Socket

This series of double-lock joints are made from resin. Excellent hot-water and chemical resistance. Uses special-grade PPS for toughness and shock resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WPT1-10-S
WPT1-13-S
WPT1A-16-S
WPT1A-20-S
WPT1A-161010-S
WPT1A-161016-S
WPT1A-161310-S
WPT1A-161313-S
WPT1A-161316-S
WPT1A-201313-S
WPT1A-201320-S
WPT1C-16-S
WPT1C-20-S
WPT1C-161010-S
WPT1C-161016-S
WPT1C-161310-S
WPT1C-161313-S
WPT1C-161316-S
WPT1C-201313-S
WPT1C-201320-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Connection Type - Equal Diameter Tube Types of connection, The pipes have different diameter Applicable Tube Material Applicable Pipe O.D.1
(φ)
Applicable Pipe O.D.2 (In the case of different Dia.)
(φ)
Applicable Pipe O.D. 1 (Nominal) Applicable Pipe O.D. 2 (In the case of different Dia.) Applicable Pipe O.D. 3 (In the case of different Dia. In three directions) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

SGD 25.97

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] Tee Sockets-Polyethylene / Polybutene13-10A--CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 18.88

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] Tee Sockets-Polyethylene / Polybutene17-13A(15A)--CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 33.73

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] Tee Sockets-Polyethylene21.5-16A--PEX (Polyethylene Pipe)PN15M kind-

SGD 44.74

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] Tee Sockets-Polyethylene27-20A--PEX (Polyethylene Pipe)PN15M kind-

SGD 33.73

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolyethylene21.51316A10A13(10A)PEX (Polyethylene Pipe)PN15M kind-

SGD 33.73

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolyethylene21.51316A10A21.5(16A)PEX (Polyethylene Pipe)PN15M kind-

SGD 33.73

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolyethylene21.51716A13A(15A)13(10A)PEX (Polyethylene Pipe)PN15M kind-

SGD 33.73

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolyethylene21.51716A13A(15A)17(13A)PEX (Polyethylene Pipe)PN15M kind-

SGD 33.73

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolyethylene21.51716A13A(15A)21.5(16A)PEX (Polyethylene Pipe)PN15M kind-

SGD 44.74

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolyethylene271720A13A(15A)17(13A)PEX (Polyethylene Pipe)PN15M kind-

SGD 44.74

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolyethylene271720A13A(15A)27(20A)PEX (Polyethylene Pipe)PN15M kind-

SGD 33.73

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] Tee Sockets-Polybutene22-16A--PB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 44.74

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] Tee Sockets-Polybutene27-20A--PB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 33.73

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolybutene221316A10A13(10A)PB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 33.73

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolybutene221316A10A22(16A)PB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 33.73

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolybutene221716A13A(15A)13(10A)PB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 33.73

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolybutene221716A13A(15A)17(13A)PB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 33.73

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolybutene221716A13A(15A)22(16A)PB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 44.74

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolybutene271720A13A(15A)17(13A)PB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 44.74

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolybutene271720A13A(15A)27(20A)PB (Polybutene Pipe)-J Type · Tap Water J Type

Loading...

  1. 1

Basic Information

Type Fitting Material Nylon Applicable Fluid Hot / cold water
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Specifications JWWA Certification Registration Product Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)