(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Lock Joint P, WPL52 Type, Rotating Elbow

Double-Lock Joint P, WPL52 Type, Rotating Elbow

The connection port can be freely rotated 360°, making it convenient to handle in confined spaces while avoiding obstacles.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WPL52-13-S

 
Part Number
WPL52-13-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 36.68

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material Nylon Applicable Fluid Hot / cold water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Rotation Elbows Applicable Tube Material Polyethylene / Polybutene
Applicable Pipe O.D.1(φ) 17 Maximum Operating Pressure(MPa) 1.75 Surface Treatment No
Working Temperature Range(℃) -20::95 Applicable Pipe O.D. 1 (Nominal) 13A(15A) Specifications JWWA Certification Registration Product
Applicable Resin Pipe Distinction Common Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type
Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)