(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Lock Joint P Socket, with Heat Insulating Material, WPJSF3 Type

Double-Lock Joint P Socket, with Heat Insulating Material, WPJSF3 Type

A 5-mm thick heat insulating material is fusion bonded to the double-lock joint P socket. No need to lay insulation — reduces installation time. The insulating material adheres to itself — no need to secure by cable ties, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WPJSF3-10-S
WPJSF3-13-S
WPJSF3A-16-S
WPJSF3A-20-S
WPJSF3C-16-S
WPJSF3C-20-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Connection Type - Equal Diameter Tube Types of connection, The pipes have different diameter Applicable Tube Material Applicable Pipe O.D.1
(φ)
Applicable Pipe O.D.2 (In the case of different Dia.)
(φ)
Applicable Pipe O.D. 1 (Nominal) Applicable Pipe O.D. 2 (In the case of different Dia.) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

SGD 21.35

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] Socket-Polyethylene / Polybutene13-10A-CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 22.03

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] Socket-Polyethylene / Polybutene17-13A(15A)-CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 29.84

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] Socket-Polyethylene21.5-16A-PEX (Polyethylene Pipe)PN15M kind-

SGD 38.57

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] Socket-Polyethylene27-20A-PEX (Polyethylene Pipe)PN15M kind-

SGD 29.84

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] Socket-Polybutene22-16A-PB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 38.57

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] Socket-Polybutene27-20A-PB (Polybutene Pipe)-J Type · Tap Water J Type

Loading...

  1. 1

Basic Information

Type Fitting Material Nylon Applicable Fluid Hot / cold water
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)