(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Lock Joint WPJ3 Sockets

Double-Lock Joint WPJ3 Sockets

[Features]
· Plastic series of double lock joint.
· Product has superior heat resistance, water resistance, and chemical resistance properties, and is made of PPS special grade that tenaciously maintains strong resistance to shock.
· The cap is equipped with a stainless steel cover around the outside for increased durability.
· Secures flow with outer diameter sealing.
· Optimal for a tip branching method like tees socket.
· Single-touch connection.
· Depth of insertion is the same as for the double lock joint.
· Can be used for cross-linked polyethylene pipes and Polybutene pipes.
・It is freely rotatable.
▪ Being made of resin, this is lightweight and easy to handle.
▪ The in-core and main unit are integrated, and this saves the time and effort required to insert the in-core into the resin pipe.
▪ Features a double locking structure with a lock ring and split ring.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WPJ3-10-S
WPJ3-13-S
WPJ3A-16-S
WPJ3A-20-S
WPJ3A-1613-S
WPJ3A-2013-S
WPJ3A-2016-S
WPJ3C-16-S
WPJ3C-20-S
WPJ3C-1613-S
WPJ3C-2013-S
WPJ3C-2016-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Connection Type - Equal Diameter Tube Types of connection, The pipes have different diameter Applicable Tube Material Applicable Pipe O.D.1
(φ)
Applicable Pipe O.D.2 (In the case of different Dia.)
(φ)
Applicable Pipe O.D. 1 (Nominal) Applicable Pipe O.D. 2 (In the case of different Dia.) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

SGD 12.69

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] Socket-Polyethylene / Polybutene13-10A-CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 11.69

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] Socket-Polyethylene / Polybutene17-13A(15A)-CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 25.61

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] Socket-Polyethylene21.5-16A-PEX (Polyethylene Pipe)PN15M kind-

SGD 36.68

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] Socket-Polyethylene27-20A-PEX (Polyethylene Pipe)PN15M kind-

SGD 25.61

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters-[Union Straight] SocketPolyethylene21.51716A13A(15A)PEX (Polyethylene Pipe)PN15M kind-

SGD 36.68

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters-[Union Straight] SocketPolyethylene271720A13A(15A)PEX (Polyethylene Pipe)PN15M kind-

SGD 36.68

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters-[Union Straight] SocketPolyethylene2721.520A16APEX (Polyethylene Pipe)PN15M kind-

SGD 25.61

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] Socket-Polybutene22-16A-PB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 36.68

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] Socket-Polybutene27-20A-PB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 25.61

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters-[Union Straight] SocketPolybutene221716A13A(15A)PB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 36.68

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters-[Union Straight] SocketPolybutene271720A13A(15A)PB (Polybutene Pipe)-J Type · Tap Water J Type

SGD 36.68

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters-[Union Straight] SocketPolybutene272220A16APB (Polybutene Pipe)-J Type · Tap Water J Type

Loading...

  1. 1

Basic Information

Type Fitting Material Nylon Applicable Fluid Hot / cold water
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Specifications JWWA Certification Registration Product Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)