(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Lock Joint, WL 13/16/28, Floor Rise Adapter, Brass (Part Numbers)

Double-Lock Joint, WL 13/16/28, Floor Rise Adapter, Brass

It can be connected to resin conduit using a single-action. The "double-lock structure" fixes firmly, and the "double-seal structure" eliminates risk of water leakage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WL13-1310-S
WL13-1313-S
WL16-1310-S
WL16-1313-S
WL28-1310-S
WL28-1313-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.1
(φ)
Connection Thread Type Applicable Pipe O.D. 1 (Nominal) Flange Dia.
(φ)

SGD 31.30

1 Piece(s) 10 Day(s) or more 13Rc10A58

SGD 23.84

1 Piece(s) 10 Day(s) or more 17Rc13A(15A)58

SGD 31.30

1 Piece(s) 10 Day(s) or more 13Rc10A50

SGD 32.76

1 Piece(s) 10 Day(s) or more 17Rc13A(15A)50

SGD 31.30

1 Piece(s) 10 Day(s) or more 13Rp10A58

SGD 32.76

1 Piece(s) 10 Day(s) or more 17Rp13A(15A)58

Loading...

  1. 1

Basic Information

Type Fitting Material C3771BE Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Floor launched Adaptor Applicable Tube Material Polyethylene / Polybutene
Nominal of Thread Name B(Name A) 1/2B(15A) Maximum Operating Pressure(MPa) 1.75 Surface Treatment No
Working Temperature Range(℃) -20::95 Specifications JWWA Certification Registration Product Applicable Resin Pipe Distinction Common
Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Use of Antifreeze Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)