(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Lock Joint, WL31, Type 30°, Elbow Adapter

Double-Lock Joint, WL31, Type 30°, Elbow Adapter

Convenient when used for connections to water heater pipes in meter boxes and pipes used in wall mounted water heaters where space is limited or bending is required.

[Features]
· Supports a wide array of different applications, including water supply, hot water supply, heating, snow melting and reheating.
· *This fitting is designed for cold and hot water as well as antifreeze solutions, so it cannot be used for oils such as kerosene.
· Can be used for cross-linked polyethylene pipes and Polybutene pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WL31-1313-S
WL31-2013-S
WL31A-2016-S
WL31C-2016-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Material Applicable Pipe O.D.1
(φ)
Nominal of Thread Name B(Name A) Applicable Pipe O.D. 1 (Nominal) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

SGD 31.70

1 Piece(s) 10 Day(s) or more Polyethylene / Polybutene17[1/2B] 1/2B(15A)13A(15A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 34.15

1 Piece(s) 10 Day(s) or more Polyethylene / Polybutene173/4B(20A)13A(15A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 36.86

1 Piece(s) 10 Day(s) or more Polyethylene21.53/4B(20A)16APEX (Polyethylene Pipe)PN15M kind-

SGD 36.86

1 Piece(s) 10 Day(s) or more Polybutene223/4B(20A)16APB (Polybutene Pipe)-J Type · Tap Water J Type

Loading...

  1. 1

Basic Information

Type Fitting Material C3771BE Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 30° Elbow Adapter Connection Thread Type G
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Specifications JWWA Certification Registration Product Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)