(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Joint, WL36, Right Seat Faucet Elbow

Double Lock Joint, WL36, Right Seat Faucet Elbow

Supports single-touch connection of resin piping. "Double lock structure" ensures firm fixation while the "double sealing structure" eliminates leakage of water.

[Features]
· Supports a wide array of different applications, including water supply, hot water supply, heating, snow melting and reheating.
· *This fitting is designed for cold and hot water as well as antifreeze solutions, so it cannot be used for oils such as kerosene.
· Can be used for cross-linked polyethylene pipes and Polybutene pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WL36-1313-S

 
Part Number
WL36-1313-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 32.76

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material C3771BE Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Right Seat Faucet Elbow Applicable Tube Material Polyethylene / Polybutene
Applicable Pipe O.D.1(φ) 17 Connection Thread Type Rp Nominal of Thread Name B(Name A) 1/2B(15A)
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Applicable Pipe O.D. 1 (Nominal) 13A(15A) Specifications JWWA Certification Registration Product Applicable Resin Pipe Distinction Common
Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Use of Antifreeze Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)