(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Lock Joint Adapter, WJ43 Type, Adapter Mounted Under Floor, Made of Brass (WJ43-1313-S)

Double-Lock Joint Adapter, WJ43 Type, Adapter Mounted Under Floor, Made of Brass WJ43-1313-S

Fixed in place from the underfloor to the floor's back side. Because it is fixed in place under the floor, no fixing bases are visible on the floor.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WJ43-1313-S

 
Part Number
WJ43-1313-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.1
(φ)
Applicable Pipe O.D. 1 (Nominal)

SGD 28.33

1 Piece(s) 10 Day(s) or more 1713A(15A)

Loading...

  1. 1

Basic Information

Type Fitting Material C3771BE Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Underfloor Mounting Adapter Applicable Tube Material Polyethylene / Polybutene
Connection Thread Type Rc Nominal of Thread Name B(Name A) 1/2B(15A) Maximum Operating Pressure(MPa) 1.75
Surface Treatment No Working Temperature Range(℃) -20::95 Specifications JWWA Certification Registration Product
Applicable Resin Pipe Distinction Common Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type
Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)