(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Joints Model WJ19 Piping Adapter (Separate) (Part Numbers)

Double Lock Joints Model WJ19 Piping Adapter (Separate)

Excellent workability thanks to the removable body and seating. Resin piping can be joined using the single-touch connection. The double lock structure is for firm fixing and the double sealing structure does not allow water leaks.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WJ19-1313C-S

 
Part Number
WJ19-1313C-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 36.86

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406C Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Piping Adapter Applicable Tube Material Polyethylene / Polybutene
Applicable Pipe O.D.1(φ) 17 Connection Thread Type Rc Nominal of Thread Name B(Name A) 1/2B(15A)
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Applicable Pipe O.D. 1 (Nominal) 13A(15A) Specifications JWWA Certification Registration Product Applicable Resin Pipe Distinction Common
Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Use of Antifreeze Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)