(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Joints Models WJ8/17/34 Piping Adapter Brass

Double Lock Joints Models WJ8/17/34 Piping Adapter Brass

It can be connected to resin conduit using a single-action. The "double-lock structure" fixes firmly, and the "double-seal structure" eliminates risk of water leakage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WJ8-1310-S
WJ8-1313-S
WJ8A-1316-S
WJ8C-1316-S
WJ17-1310-S
WJ17-1313-S
WJ34-1310-S
WJ34-1313-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Material Applicable Pipe O.D.1
(φ)
Connection Thread Type Applicable Pipe O.D. 1 (Nominal) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details Flange Dia.
(φ)
Length L

SGD 26.41

1 Piece(s) 10 Day(s) or more Polyethylene / Polybutene13Rc10ACommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type5850

SGD 20.35

1 Piece(s) 10 Day(s) or more Polyethylene / Polybutene17Rc13A(15A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type5850

SGD 34.67

1 Piece(s) 10 Day(s) or more Polyethylene21.5Rc16APEX (Polyethylene Pipe)PN15M kind-5853

SGD 34.67

1 Piece(s) 10 Day(s) or more Polybutene22Rc16APB (Polybutene Pipe)-J Type · Tap Water J Type5853

SGD 26.41

1 Piece(s) 10 Day(s) or more Polyethylene / Polybutene13Rc10ACommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type5050

SGD 27.91

1 Piece(s) 10 Day(s) or more Polyethylene / Polybutene17Rc13A(15A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type5050

SGD 26.41

1 Piece(s) 10 Day(s) or more Polyethylene / Polybutene13Rp10ACommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type5850

SGD 27.91

1 Piece(s) 10 Day(s) or more Polyethylene / Polybutene17Rp13A(15A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type5850

Loading...

  1. 1

Basic Information

Type Fitting Material C3771BE Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Piping Adapter Nominal of Thread Name B(Name A) 1/2B(15A)
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Specifications JWWA Certification Registration Product Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)