(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Lock Joint Socket WJ3 Type, Bronze

Double-Lock Joint Socket WJ3 Type, Bronze

Single-touch connection to resin pipes. The 'double-lock structure' secures to the 'double-seal structure' without risk of water leakage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WJ3-10C-S
WJ3-13C-S
WJ3-1310C-S
WJ3A-16C-S
WJ3A-20C-S
WJ3A-1610C-S
WJ3A-1613C-S
WJ3A-2013C-S
WJ3A-2016C-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Connection Type - Equal Diameter Tube Types of connection, The pipes have different diameter Applicable Tube Material Applicable Pipe O.D.1
(φ)
Applicable Pipe O.D.2 (In the case of different Dia.)
(φ)
Applicable Pipe O.D. 1 (Nominal) Applicable Pipe O.D. 2 (In the case of different Dia.) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

SGD 29.70

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] Socket-Polyethylene / Polybutene13-10A-CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 32.45

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] Socket-Polyethylene / Polybutene17-13A(15A)-CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 32.45

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[Union Straight] SocketPolyethylene / Polybutene171313A(15A)10ACommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 39.70

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] Socket-Polyethylene21.5-16A-PEX (Polyethylene Pipe)PN15M kind-

SGD 54.86

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diameters[Union Straight] Socket-Polyethylene27-20A-PEX (Polyethylene Pipe)PN15M kind-

SGD 39.70

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[Union Straight] SocketPolyethylene21.51316A10APEX (Polyethylene Pipe)PN15M kind-

SGD 39.70

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[Union Straight] SocketPolyethylene21.51716A13A(15A)PEX (Polyethylene Pipe)PN15M kind-

SGD 54.86

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[Union Straight] SocketPolyethylene271720A13A(15A)PEX (Polyethylene Pipe)PN15M kind-

SGD 54.86

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-[Union Straight] SocketPolyethylene2721.520A16APEX (Polyethylene Pipe)PN15M kind-

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406C Applicable Fluid Hot / cold water
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Specifications JWWA Certification Registration Product Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)