(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 26/5/2024 to 7:00 (SGT) 27/5/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Lock Joint Adapter, WJ7 Type, Bronze (WJ7-2013C-S)

Double-Lock Joint Adapter, WJ7 Type, Bronze WJ7-2013C-S

Single-touch connection to resin pipes. The 'double-lock structure' secures to the 'double-seal structure' without risk of water leakage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WJ7-2013C-S

 
Part Number
WJ7-2013C-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Material Applicable Pipe O.D.1
(φ)
Nominal of Thread Name B(Name A) Applicable Pipe O.D. 1 (Nominal) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

SGD 29.70

1 Piece(s) 10 Day(s) or more Polyethylene / Polybutene173/4B(20A)13A(15A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406C Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Adapter Connection Thread Type G
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Specifications JWWA Certification Registration Product Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)