(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-lock Joint, WJ14 Type, Parallel Female Thread

Double-lock Joint, WJ14 Type, Parallel Female Thread

Enables single-touch connection of resin pipes. The "double lock structure" provides firm fixing and the "double seal structure" eliminates concerns about leakage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WJ14-1310C-S
WJ14-1313C-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.1
(φ)
Applicable Pipe O.D. 1 (Nominal)

SGD 22.82

1 Piece(s) 10 Day(s) or more 1310A

SGD 24.58

1 Piece(s) 10 Day(s) or more 1713A(15A)

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406C Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Parallel Female Thread Applicable Tube Material Polyethylene / Polybutene
Connection Thread Type Rp Nominal of Thread Name B(Name A) 1/2B(15A) Maximum Operating Pressure(MPa) 1.75
Surface Treatment No Working Temperature Range(℃) -20::95 Specifications JWWA Certification Registration Product
Applicable Resin Pipe Distinction Common Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type
Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)