(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Brass Fitting, Socket (Brass Sleeve) (OS-142)

Part Number

Configured Part Number is shown.

OS-142

 
Part Number
OS-142
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)

SGD 12.73

1 Piece(s) 7 Day(s) or more 151/215.88

Loading...

  1. 1

Basic Information

Type Fitting Material C3604BD Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Hot / cold water / Air / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Sleeve-type fittings Applicable Tube Size Type Size for Copper Pipe construction Material of Applicable Pipe Copper
Max. Operating Pressure(MPa) 1.75 Surface Treatment No Operating Temperature Range(°C) -20::120
Divisions of Max. Operating Pressure(MPa) 2.0Mpa or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)