(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Brass Fitting, Half Union with Nut (Brass Sleeve) (OS-145)

Brass Fitting, Half Union with Nut (Brass Sleeve) OS-145

Includes gasket and poly-stopper. Applicable fluids: Suitable for piping cold water / antifreeze / oil / air.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

OS-145

 
Part Number
OS-145
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)

SGD 22.10

1 Piece(s) 7 Day(s) or more 151/215.88

Loading...

  1. 1

Basic Information

Type Fitting Material C3604BD Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Hot / cold water / Air / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Sleeve-type fittings Applicable Tube Size Type Size for Copper Pipe construction Material of Applicable Pipe Copper
Connection Thread Type G (Tapped) Nominal of Thread Name B(Name A) 1/2B(15A) Max. Operating Pressure(MPa) 1.75
Surface Treatment No Operating Temperature Range(°C) -20::120 Divisions of Max. Operating Pressure(MPa) 2.0Mpa or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)