(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Copper Tube Fitting, ⌀8 and ⌀10 Use L Fitting (Plastic Sleeve)

Part Number

Configured Part Number is shown.

 
Part Number
OF-425
OF-426
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)

SGD 7.31

1 Piece(s) 7 Day(s) or more 88

SGD 9.36

1 Piece(s) 7 Day(s) or more 1010

Loading...

  1. 1

Basic Information

Type Fitting Material C3771BE Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Elbow
Fitting type Special Purpose Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Max. Operating Pressure(MPa) 0.6 Surface Treatment No Operating Temperature Range(°C) -20::60
Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less Details of Applicable Fluids JIS1 Kerosene (White Kerosene)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)