(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Metal Piping Fitting, Copper Pipe Adapter

Metal Piping Fitting, Copper Pipe Adapter

Fitting with seal and poly stopper.
[Features]
・ Applicable fluids: It is suitable for cold/hot water, antifreeze, oil piping
・ It is a product manufactured in Japan
・ Fitting used to connect parallel male threads to copper pipes
[Applications]
・ It is ideal for threaded connection to work on copper pipes

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OS-114
OS-126
OS-209
OS-210
OS-211
OS-212
OS-217
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Nominal of Thread Name B(Name A)

SGD 19.61

1 Piece(s) 7 Day(s) or more 25128.581B(25A)

SGD 8.47

1 Piece(s) 7 Day(s) or more 81/49.521/2B(15A)

SGD 5.69

1 Piece(s) 7 Day(s) or more 103/812.701/2B(15A)

SGD 5.69

1 Piece(s) 7 Day(s) or more 151/215.881/2B(15A)

SGD 8.91

1 Piece(s) 7 Day(s) or more 151/215.883/4B(20A)

SGD 9.21

1 Piece(s) 7 Day(s) or more 203/422.223/4B(20A)

SGD 8.91

1 Piece(s) 7 Day(s) or more 203/422.221/2B(15A)

Loading...

  1. 1

Basic Information

Type Fitting Material Copper Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Hot / cold water / Oil Connection Type Pipe⇔Screw, welding type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Welding joint Applicable Tube Size Type Size for Copper Pipe construction Material of Applicable Pipe Copper
Connection Thread Type G (Tapped) Max. Operating Pressure(MPa) 1.75 Surface Treatment No
Operating Temperature Range(°C) -20::95 Divisions of Max. Operating Pressure(MPa) 2.0Mpa or Less Specifications Regular

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)