(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tamper-Proof Screw, Pin, Flat, 6-Lobed Tapping (TX043520)

Tamper-Proof Screw, Pin, Flat, 6-Lobed Tapping TX043520

[Features]
· As a pin is placed in the center of the star-shaped hole, normal 6-point wrenches cannot be inserted.
· Torque transmission is good, meaning that it will not come-away and that workability is excellent.
· The screw is ball shaped, the ideal shape for internal thread machining, and is able to be screwed in with low torque.

PDF

Part Number

Configured Part Number is shown.

TX043520

 
Part Number
TX043520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm)

SGD 4.36

1 Piece(s) 8 Day(s) or more 103.520

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Detailed Shape Flat Head Mounting Hole Shape Hexalobular socket
Basic Shape Standard (Round) Material Stainless Steel Tip Shape Cone Point
Additional Shape Standard Sales Unit Low Quantity (can be purchased from one) Application Tamper-proof

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)