(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tapered Female Threaded Flexible Hose Cut Joint FCB2 Type with Single‑Action Removable Handle

Tapered Female Threaded Flexible Hose Cut Joint FCB2 Type with Single‑Action Removable Handle

No flanging tools required. A stable double-seal structure. The flexible hose fits inside the fitting main body. Does not co-rotate when tightening the nut.

[Features]
· A fitting for use with long stainless steel tubes. Easy to bend and can be cut to the required length.
· Available in a variety of types (Joints: 6 types, valves: 2 types) that can be used for a variety of applications.
· No flanging tools required.
· Simply tighten the nut with a spanner for reliable tightening and flanging.
· Tighten until the end face of the nut touches the main body.
· No torque management required.
· A double seal structure of flat washer and O-ring that provides a stable seal performance.
· The hexagonal shaped split ring is fixed inside the main body and so does not co-rotate when tightening the nut.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FCB2-1316MA-S
FCB2-1316.8MA-S
FCB2-2020MA-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter Length L

SGD 37.81

1 Piece(s) 7 Day(s) or more Rc1 / 2 x φ1674

SGD 37.81

1 Piece(s) 7 Day(s) or more Rc1 / 2 × φ16.874

SGD 34.41

1 Piece(s) 7 Day(s) or more Rc3 / 4 x φ2079.5

Loading...

  1. 1

Basic Information

Type Flexible Hose Joint Applicable Fluid Hot / cold water / antifreeze Max. Operating Pressure(MPa) 1
Operating Temperature Range(°C) -20::95 Fitting material C3771BE Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)