(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flexible Hose Cut Joint FCJ18 Type Adapter with Nut

Flexible Hose Cut Joint FCJ18 Type Adapter with Nut

No flanging tools required. A stable double-seal structure. The flexible hose fits inside the fitting main body. Does not co-rotate when tightening the nut.

[Features]
· A fitting for long stainless steel flexible hoses. No dedicated flanging tools required.
· A fitting for use with long stainless steel tubes. Easy to bend and can be cut to the required length.
· Available in a variety of types (Joints: 6 types, valves: 2 types) that can be used for a variety of applications.
· No flanging tools required.
· Simply tighten the nut with a spanner for reliable tightening and flanging.
· Tighten until the end face of the nut touches the main body.
· No torque management required.
· A stable double-seal structure.
· Flat washer

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FCJ18-1316M-S
FCJ18-1316.8M-S
FCJ18-2020M-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter Length L

SGD 20.35

1 Piece(s) 7 Day(s) or more G1 / 2 x φ1641.5

SGD 20.35

1 Piece(s) 7 Day(s) or more G1 / 2 × φ16.841.5

SGD 22.54

1 Piece(s) 7 Day(s) or more G3 / 4 x φ2044.5

Loading...

  1. 1

Basic Information

Type Flexible Hose Joint Applicable Fluid Hot / cold water / antifreeze Max. Operating Pressure(MPa) 1
Operating Temperature Range(°C) -20::95 Fitting material C3604BD Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)