(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Oil Strainer, OF-100LV, Type Rc1/2×⌀8

Oil Strainer, OF-100LV, Type Rc1/2×⌀8

Prevents foreign matter from mixing in with fluid, and stops problems such as combustion defects from happening.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OF-100LVC
OF-100LVC-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAccessory

SGD 41.59

1 Piece(s) 7 Day(s) or more No

SGD 44.55

1 Piece(s) 7 Day(s) or more Nipple

Loading...

  1. 1

Basic Information

Applicable Fluid Oil Shape U Shaped Material ZDC2
Supply Side, Connection Type Rc Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A) Control Side, Connection Type Copper Pipe Connection (φ8)
Max. Operating Pressure(MPa) 0.1 Filter Filter paper 40μ Details of Applicable Fluids JIS1 Kerosene (White Kerosene)
Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)