(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Kerosene Cock Box Shut Box Ball Valve Type (Part Numbers)

Kerosene Cock Box Shut Box Ball Valve Type

[Features]
▪ Leakage can be checked through the inspection window.
▪ Material used is a flame-retardant resin.
▪ A windshield frame is integrated with the bonnet.
▪ Cold air is not a problem because air-tightness is maintained.
▪ Designs and colors match best with the wall.

Part Number

Configured Part Number is shown.

OF-680

Part Number
OF-680
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 49.79

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Valve Type Kerosene Cook Main Body Shape Angle Body Material Flame Retardant Resin
Applicable Fluid Oil Supply Side, Connection Type Copper Pipe Insertion Supply Side, Plumbing Pipe Dia.(φ) 8
Control Side, Connection Type Hose Barb Handle Shape Lever Handle Max. Operating Pressure(MPa) 0.6
Hose mounting part outside diameter(φ) 7.2 Color Ivory Details of Applicable Fluids JIS1 Kerosene (White Kerosene)
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)