(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Kerosene Cock Straight Type, R1/2 Screw × ⌀7.2 Barbed (Part Numbers)

Part Number

Configured Part Number is shown.

OF-520

Part Number
OF-520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 19.73

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Valve Type Kerosene Cook Main Body Shape Straight Body Material ZDC2
Applicable Fluid Oil Supply Side, Connection Type R Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A)
Control Side, Connection Type Hose Barb Handle Shape 90° Switch Handle Max. Operating Pressure(MPa) 0.1
Hose mounting part outside diameter(φ) 7.2 Details of Applicable Fluids JIS1 Kerosene (White Kerosene) Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)