(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Free Ball, M8 Type, R Screw × Ring Joint

Free Ball, M8 Type, R Screw × Ring Joint

Space-saving piping. Handle position and direction of opening and closing can be freely adjusted depending on your piping needs.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M8-0606
M8-0806
M8-0808
M8-1008
M8-1010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBall Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Controller Side, Plumbing Pipe Dia.
(Ø)

SGD 22.19

1 Piece(s) 7 Day(s) or more Full Bore1/8B(6A)6

SGD 22.19

1 Piece(s) 7 Day(s) or more Standard bore1/4B(8A)6

SGD 22.19

1 Piece(s) 7 Day(s) or more Standard bore1/4B(8A)8

SGD 22.19

1 Piece(s) 7 Day(s) or more Standard bore3/8B(10A)8

SGD 22.19

1 Piece(s) 7 Day(s) or more Standard bore3/8B(10A)10

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil
Supply Side, Connection Type R Screws Control Side, Connection Type Ring Joint Handle Shape Lever Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Valve Supply Side / Control Side Swapping Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)