(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Free Ball, M7, R Thread × Air Plug

Free Ball, M7, R Thread × Air Plug

[Features]
・ The standard handle (green) is compact and convenient for opening and closing in tight spaces. It can be closed by turning the handle clockwise when shipped.
・ By integrating space saving ball valve and fitting, the piping space can be reduced to 1/2 of the conventional type.
・ Handle position and opening/closing direction can be freely changed depending on piping
[Applications]
・ Pneumatic equipment such as compressors
・ Machine tools and equipment
・ Copper pipe distribution equipment
・ Small pump accessory
・ Ships, agricultural equipment
・ Instrumentation equipment
・ Other industrial machine and equipment

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M7-06
M7-08
M7-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBall Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A)

SGD 25.21

1 Piece(s) 7 Day(s) or more Full Bore1/8B(6A)

SGD 25.21

1 Piece(s) 7 Day(s) or more Standard bore1/4B(8A)

SGD 25.21

1 Piece(s) 7 Day(s) or more Standard bore3/8B(10A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil
Supply Side, Connection Type R Screws Control Side, Connection Type Air Plug Handle Shape Lever Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Valve Supply Side / Control Side Swapping Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)