(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CB26 Type, Ball Valve with Check Valve, HIVP x Adapter with Nut

CB26 Type, Ball Valve with Check Valve, HIVP x Adapter with Nut

HIVP (impact resistant rigid PVC pipe) can be directly inserted into the ball valve with check valve.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CB26-1313M-S
CB26-1320M-S
CB26-2013M-S
CB26-2020M-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBall Valve Type Supply Side, Plumbing Pipe Dia.
(Ø)
Control Side Naminal Pipe Threads B name (A name)

SGD 35.64

1 Piece(s) 7 Day(s) or more Standard bore18(13)[1/2B] 1/2B(15A)

SGD 38.18

1 Piece(s) 7 Day(s) or more Standard bore18(13)3/4B(20A)

SGD 40.10

1 Piece(s) 7 Day(s) or more Reduced Bore26(20)[1/2B] 1/2B(15A)

SGD 40.10

1 Piece(s) 7 Day(s) or more Reduced Bore26(20)3/4B(20A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water
Supply Side, Connection Type Direct Insertion Control Side, Connection Type Adaptor With Nut (G Screw) Handle Shape Adjustable Length T-shaped Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Applicable Resin Pipe HIVP (Hard Impact-Resistant Polyvinyl Chloride Pipe)
Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)