(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ball Valve with Check Valve, R / R Thread, CB4 Type

Ball Valve with Check Valve, R / R Thread, CB4 Type

This product is integrated with a built-in check valve to save space. The IN-side thread (on the main body side) is connectable to flexible piping.

[Features]
· The built-in check valve design requires only ≤ 1/3 of normal plumbing space in comparison to separately installed check valves and other valves.
· Easy to install piping, even to thin water heaters. The handle can also be removed for easy installation of pipes and heat insulation.
· Can be connected directly with flexible pipe couplings.
· The handle length is adjustable. Therefore, a single handle can be used adjusted to standard or long length.
· Single-touch detachable for easy uninstallation.
· By comparing the flow-rates of dedicated in-built check valves with a nominal diameter of 3/4" (20 mm) with check valves of nominal diameter 1/2" (13 mm), the flow-rate of the built-in check valves is 40% higher (manufacturer's comparison).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CB4-13M-S
CB4-20M-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBall Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

SGD 25.92

1 Piece(s) 7 Day(s) or more Standard bore[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)

SGD 28.55

1 Piece(s) 7 Day(s) or more Reduced Bore3/4B(20A)3/4B(20A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water
Supply Side, Connection Type R Screws Control Side, Connection Type R Screws Handle Shape Adjustable Length T-shaped Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Valve Supply Side / Control Side Swapping Not Applicable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)