(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

BS Type (Bronze) Ball Valve, BS2 Type, G Screw × Rc Screw

BS Type (Bronze) Ball Valve, BS2 Type, G Screw × Rc Screw

Product conforming to the public building construction standard specifications documents issued by the Ministry of Land, Infrastructure, Transport and Tourism of Japan. With an operating temperature range of -15°C to 100°C, the product is suitable for piping of electric water heaters with natural-refrigerant heat-pumps (EcoCute).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BS2-13
BS2-13-S
BS2-20
BS2-20-S
BS2-25
BS2-25-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBall Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Specifications

SGD 30.44

1 Piece(s) 7 Day(s) or more Standard bore[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)Regular

SGD 32.92

1 Piece(s) 7 Day(s) or more Standard bore[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)JWWA Certification Registration Product

SGD 35.85

1 Piece(s) 7 Day(s) or more Reduced Bore3/4B(20A)3/4B(20A)Regular

SGD 36.86

1 Piece(s) 7 Day(s) or more Reduced Bore3/4B(20A)3/4B(20A)JWWA Certification Registration Product

SGD 45.50

1 Piece(s) 7 Day(s) or more Reduced Bore1B(25A)1B(25A)Regular

SGD 47.97

1 Piece(s) 7 Day(s) or more Reduced Bore1B(25A)1B(25A)JWWA Certification Registration Product

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material CAC406C Applicable Fluid Water / Oil
Supply Side, Connection Type G Thread Control Side, Connection Type Rc Screws Handle Shape Head Butterfly Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Use of Antifreeze Acceptable
Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)