(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Valve, WB24 Type, Adapter with Nut (Part Numbers)

Double Lock Valve, WB24 Type, Adapter with Nut

It is a ball valve with an outer diameter seal that allows for a wide flow path and large flow rate.
[Features]
・ It is a brass ball valve suitable for single-action construction of cross-linked polyethylene pipes / polybutene pipes and for connecting to parallel male threads
・ It is a product manufactured in Japan
・ Single-action connection to the pipe for excellent workability
・ Single-action connection of resin conduit is possible
・ The "double-lock structure" fixes firmly, and「the "double-seal structure" that eliminates risk of water leakage」
[Applications]
・ It is ideal for water piping that requires a ball valve because it can construct securely with single-action

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WB24-1310MA-S
WB24-1310MB-S
WB24-1310MC-S
WB24-1313MA-S
WB24-1313MB-S
WB24-1313MC-S
WB24-2013MA-S
WB24-2013MB-S
WB24-2013MC-S
WB24-L1310MA-S
WB24-L1310MB-S
WB24-L1310MC-S
WB24-L1313MA-S
WB24-L1313MB-S
WB24-L1313MC-S
WB24-L2013MA-S
WB24-L2013MB-S
WB24-L2013MC-S
WB24A-1316MA-S
WB24A-1316MB-S
WB24A-1316MC-S
WB24A-2016MA-S
WB24A-2016MB-S
WB24A-2016MC-S
WB24A-L2016MA-S
WB24A-L2016MB-S
WB24A-L2016MC-S
WB24C-1316MA-S
WB24C-1316MB-S
WB24C-1316MC-S
WB24C-2016MA-S
WB24C-2016MB-S
WB24C-2016MC-S
WB24C-L2016MA-S
WB24C-L2016MB-S
WB24C-L2016MC-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Controller Side, Plumbing Pipe Dia.
(Ø)
Handle Shape Nominal Dimension of Applicable Resin Pipe Handle color Applicable Cross-linked Polyethylene Pipe Applicable Polybutene pipe

SGD 38.85

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)13[Lever] Standard Lever Handle10AIvoryType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 38.85

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)13[Lever] Standard Lever Handle10ABlueType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 38.85

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)13[Lever] Standard Lever Handle10AOrangeType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 39.04

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)17[Lever] Standard Lever Handle13A(15A)IvoryType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 39.04

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)17[Lever] Standard Lever Handle13A(15A)BlueType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 39.04

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)17[Lever] Standard Lever Handle13A(15A)OrangeType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 43.49

1 Piece(s) 7 Day(s) or more 3/4B(20A)17[Lever] Standard Lever Handle13A(15A)IvoryType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 43.49

1 Piece(s) 7 Day(s) or more 3/4B(20A)17[Lever] Standard Lever Handle13A(15A)BlueType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 43.49

1 Piece(s) 7 Day(s) or more 3/4B(20A)17[Lever] Standard Lever Handle13A(15A)OrangeType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 38.57

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)13[Wing Handle] Head Butterfly Handle10AIvoryType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 38.57

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)13[Wing Handle] Head Butterfly Handle10ABlueType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 38.57

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)13[Wing Handle] Head Butterfly Handle10AOrangeType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 39.51

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)17[Wing Handle] Head Butterfly Handle13A(15A)IvoryType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 39.51

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)17[Wing Handle] Head Butterfly Handle13A(15A)BlueType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 39.51

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)17[Wing Handle] Head Butterfly Handle13A(15A)OrangeType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 43.89

1 Piece(s) 7 Day(s) or more 3/4B(20A)17[Wing Handle] Head Butterfly Handle13A(15A)IvoryType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 43.89

1 Piece(s) 7 Day(s) or more 3/4B(20A)17[Wing Handle] Head Butterfly Handle13A(15A)BlueType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 43.89

1 Piece(s) 7 Day(s) or more 3/4B(20A)17[Wing Handle] Head Butterfly Handle13A(15A)OrangeType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 46.64

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)21.5[Lever] Standard Lever Handle16AIvoryPN15M kind-

SGD 46.64

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)21.5[Lever] Standard Lever Handle16ABluePN15M kind-

SGD 46.64

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)21.5[Lever] Standard Lever Handle16AOrangePN15M kind-

SGD 46.64

1 Piece(s) 7 Day(s) or more 3/4B(20A)21.5[Lever] Standard Lever Handle16AIvoryPN15M kind-

SGD 46.64

1 Piece(s) 7 Day(s) or more 3/4B(20A)21.5[Lever] Standard Lever Handle16ABluePN15M kind-

SGD 46.64

1 Piece(s) 7 Day(s) or more 3/4B(20A)21.5[Lever] Standard Lever Handle16AOrangePN15M kind-

SGD 47.07

1 Piece(s) 7 Day(s) or more 3/4B(20A)21.5[Wing Handle] Head Butterfly Handle16AIvoryPN15M kind-

SGD 47.07

1 Piece(s) 7 Day(s) or more 3/4B(20A)21.5[Wing Handle] Head Butterfly Handle16ABluePN15M kind-

SGD 47.07

1 Piece(s) 7 Day(s) or more 3/4B(20A)21.5[Wing Handle] Head Butterfly Handle16AOrangePN15M kind-

SGD 46.64

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)22[Lever] Standard Lever Handle16AIvory-Type J / Type J for Tap Water

SGD 46.64

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)22[Lever] Standard Lever Handle16ABlue-Type J / Type J for Tap Water

SGD 46.64

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)22[Lever] Standard Lever Handle16AOrange-Type J / Type J for Tap Water

SGD 46.64

1 Piece(s) 7 Day(s) or more 3/4B(20A)22[Lever] Standard Lever Handle16AIvory-Type J / Type J for Tap Water

SGD 46.64

1 Piece(s) 7 Day(s) or more 3/4B(20A)22[Lever] Standard Lever Handle16ABlue-Type J / Type J for Tap Water

SGD 46.64

1 Piece(s) 7 Day(s) or more 3/4B(20A)22[Lever] Standard Lever Handle16AOrange-Type J / Type J for Tap Water

SGD 47.07

1 Piece(s) 7 Day(s) or more 3/4B(20A)22[Wing Handle] Head Butterfly Handle16AIvory-Type J / Type J for Tap Water

SGD 47.07

1 Piece(s) 7 Day(s) or more 3/4B(20A)22[Wing Handle] Head Butterfly Handle16ABlue-Type J / Type J for Tap Water

SGD 47.07

1 Piece(s) 7 Day(s) or more 3/4B(20A)22[Wing Handle] Head Butterfly Handle16AOrange-Type J / Type J for Tap Water

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water
Ball Valve Type Full Bore Supply Side, Connection Type G Thread Control Side, Connection Type One-Touch Connection
Ball Seat Special PTFE Operation Method Manual Max. Operating Pressure(MPa) 1.0
Use of Antifreeze Acceptable Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)