(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Meter Ball (Ball Valve) Made of Brass

Meter Ball (Ball Valve) Made of Brass

Ball valve for gages made of parallel (PF) internal screws on the gage side and taper (PT) internal screws on the piping side. The ball valve is used to achieve meter cock.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VG-1022
VG-1033
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Nominal Designation D of Set Screw in the Secondary Side(Controlled Side)

SGD 10.92

1 Piece(s) 4 Day(s) or more 1/4B(8A)1/4B(8A)

SGD 11.03

1 Piece(s) 4 Day(s) or more 3/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Ball Valve Type Reduced Bore
Primary Side (Supply Side) Connection Type A G(PF) Connection Type D in the Secondary Side(Controlled Side) Rc(PT) Handle Shape Lever
Body Lining No Operation Method Manual

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)