(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tension Spring (Part Numbers)

Tension Spring
  • On Sale Till 31/03/2025

The tensile string is second most-used following the compression coil and has hooks on both ends.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

21-0752

 
Part Number
21-0752
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Max. Load (Secified Range)
(N)
Max. Load
(N)
Free length
(mm)
O.D.
(Ø)
Initial Tension
(N)
Spring Constant
(N/mm)
Wire diameter
(Ø)
Maximum Elongation
(mm)

SGD 5.28

1 Piece(s) 4 Day(s) or more 10[Piano Wire] SWP-A15.01~30.0023.64072.530.930.922.6

Loading...

  1. 1

Basic Information

Type Standard Type Hook Opposing Angle 180° (Standard)

Please check the type/dimensions/specifications of the part 21-0752 in the Tension Spring series.

Similar Part Numbers

Part Number
21-0623
21-0624
21-0631
21-0753
21-0754
21-0820
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Max. Load (Secified Range)
(N)
Max. Load
(N)
Free length
(mm)
O.D.
(Ø)
Initial Tension
(N)
Spring Constant
(N/mm)
Wire diameter
(Ø)
Maximum Elongation
(mm)

SGD 4.27

1 Piece(s) 4 Day(s) or more 10[Piano Wire] SWP-A3.51~8.005.44060.30.0630.580.9

SGD 4.61

1 Piece(s) 5 Day(s) or more 10[Piano Wire] SWP-A3.51~8.005.45060.30.0470.5108.5

SGD 4.11

1 Piece(s) 5 Day(s) or more 10[Piano Wire] SWP-A8.01~15.008.32560.690.3440.622.1

SGD 9.36

1 Piece(s) 5 Day(s) or more 10[Piano Wire] SWP-A15.01~30.0023.65072.530.6670.931.5

SGD 9.94

1 Piece(s) 5 Day(s) or more 10[Piano Wire] SWP-A15.01~30.0023.66572.530.4850.943.4

SGD 4.27

1 Piece(s) 5 Day(s) or more 10[Piano Wire] SWP-A8.01~15.0010.42580.630.4180.723.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)