(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Amplifier Separate Proximity Sensor (Knob Type) [E2C]
Proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Screw Type and Cylindrical Column Type
● Size :
Screw Type - M5, M8, M12 and M18
Cylindrical Detection Head Diameter Size : 3.5, 3.8 and 5.4
● Power Supply Voltage : AC and DC
● Cable Length (m.): 2, 3, 5 and 10
● Material :
Case : Stainless Steel (SUS303), ABS ,Polycarbonate and Brass
Detecting Surface Material : ABS and Polyether ether ketone
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
Japanese Only
Part Number
Configured Part Number is shown.
E2C-GE4A
Part Number |
---|
E2C-GE4A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape | Detection distance L1 [classification] (mm) | Detected Objects | Operating Environment | Detection Direction | Case Material | Detecting Surface Material | Amplifier | Screw Detection Head Size | Cylindrical Detection Head Size (Ø) | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Protection Structure (IEC) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 123.55 | 1 Piece(s) | 3 Day(s) | Square shape | ~1 | - | Standard / Cold Resistance | - | Polycarbonate | - | Amplifier only | - | - | 30.1~40 | 35.5 | 20.1~30 | 20.7 | 20.1~30 | 27.2 | - | - | Amplifier Unit Part | DC | 10-30 VDC | NPN Voltage, Current Output | NO / NC Switchable | Terminal block model | - | - | - | - | E2C-CR8□ / X1A / C1A / X1R5A | 0.8 |
Loading...
Shielded / Non-shielded | Shield Type | Different Frequency Type | Standard |
---|
Please check the type/dimensions/specifications of the part E2C-GE4A in the Amplifier Separate Proximity Sensor (Knob Type) [E2C] series.
Part Number |
---|
E2C-C20MA 3M |
E2C-CR8A 3M |
E2C-CR8B 3M |
E2C-GF4A |
E2C-JC4A 2M |
E2C-JC4AP 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape | Detection distance L1 [classification] (mm) | Detected Objects | Operating Environment | Detection Direction | Case Material | Detecting Surface Material | Amplifier | Screw Detection Head Size | Cylindrical Detection Head Size (Ø) | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Protection Structure (IEC) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 135.02 | 1 Piece(s) | 66 Day(s) or more | Cylindrical Column Type | ~20 | Magnetic Metal | Standard / Oil Resistance Reinforcement / Cold Resistance | Front Surface | Brass | [ABS Resin] ABS | Amplifier Separation Type | - | 40 | 40.1~50 | 50 | - | - | - | - | IEC | IP67 | Sensor | - | - | - | - | Pre-wired model | - | 3 | High Frequency Coaxial Cord (50 Ω) φ5.5, 1-Core | - | E2C-A□4A | 20 | ||
SGD 78.13 | 1 Piece(s) | 4 Day(s) or more | Cylindrical Column Type | ~1 | Magnetic Metal | Standard / Oil Resistance Reinforcement / Cold Resistance | Front Surface | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] ABS | Amplifier Separation Type | - | 3.5 | 10~20 | 15 | - | - | - | - | IEC | IP67 | - | - | - | - | - | Pre-wired model | - | 3 | High Frequency Coaxial Cord (50 Ω) φ2.5, 1-core | - | E2C-G□4A / JC4A(P) / A□4A | 0.8 | ||
SGD 78.13 | 1 Piece(s) | 4 Day(s) or more | Cylindrical Column Type | ~1 | Magnetic Metal | Standard / Oil Resistance Reinforcement / Cold Resistance | Front Surface | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] ABS | Amplifier Separation Type | - | 3.8 | 10~20 | 15 | - | - | - | - | IEC | IP67 | - | - | - | - | - | Pre-wired model | - | 3 | High Frequency Coaxial Cord (50 Ω) φ2.5, 1-core | - | E2C-G□4A / JC4A(P) / A□4A | 0.8 | ||
SGD 121.55 | 1 Piece(s) | 7 Day(s) or more | Square shape | ~1 | - | Standard / Cold Resistance | - | Polycarbonate | - | Amplifier only | - | - | 30.1~40 | 35.5 | 20.1~30 | 20.7 | 20.1~30 | 27.2 | - | - | Amplifier Unit Part | DC | 12-24 VDC | PNP Voltage, Current Output | NO / NC Switchable | Terminal block model | - | - | - | - | E2C-CR8□ / X1A / C1A / X1R5A | 0.8 | ||
SGD 168.19 | 1 Piece(s) | 4 Day(s) or more | Square shape | ~1 | - | Standard / Cold Resistance | - | [ABS Resin] Heat Resistant ABS | - | Amplifier only | - | - | 50.1~60 | 60 | 20.1~30 | 30 | 10.1~20 | 14 | - | - | Amplifier Unit Part | DC | 12-24 VDC | NPN Open Collector | NO / NC Switchable | Pre-wired model | - | 2 | Vinyl-insulated (PVC) Round Cord φ4, 3-core | Timer Function, Caution Label, Mounting Fittings | E2C-CR8□ / X1A / C1A / X1R5A / X2A | 0.8 | ||
SGD 205.48 | 1 Piece(s) | 4 Day(s) or more | Square shape | ~1 | - | Standard / Cold Resistance | - | [ABS Resin] Heat Resistant ABS | - | Amplifier only | - | - | 50.1~60 | 60 | 20.1~30 | 30 | 10.1~20 | 14 | - | - | Amplifier Unit Part | DC | 12-24 VDC | NPN Open Collector | NO / NC Switchable | Pre-wired model | - | 2 | Vinyl-insulated (PVC) Round Cord φ4.5, 4-core | Timer Function, Self-Diagnostic Output Function, DIN Rail Mountable, Caution Label, Mounting Fittings | E2C-CR8□ / X1A / C1A / X1R5A / X2A | 0.8 |
How can we improve?
How can we improve?