(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Amplifier Separate Proximity Sensor (Knob Type) [E2C] (Part Numbers)

Amplifier Separate Proximity Sensor (Knob Type) [E2C]
  • On Sale Till 31/03/2025

Amplifier Separate Proximity Sensor (Knob Type) [E2C]
Proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Screw Type and Cylindrical Column Type
● Size :
Screw Type - M5, M8, M12 and M18
Cylindrical Detection Head Diameter Size : 3.5, 3.8 and 5.4
● Power Supply Voltage : AC and DC
● Cable Length (m.): 2, 3, 5 and 10
● Material :
Case : Stainless Steel (SUS303), ABS ,Polycarbonate and Brass
Detecting Surface Material : ABS and Polyether ether ketone
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E2C-X2A 3M

Part Number
E2C-X2A 3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Detection distance L1 [classification]
(mm)
Detected Objects Operating Environment Detection Direction Case Material Detecting Surface Material Amplifier Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

SGD 78.13

1 Piece(s) 7 Day(s) or more Screw Type~2Magnetic MetalStandard / Oil Resistance Reinforcement / Cold ResistanceFront SurfaceBrass[ABS Resin] ABSAmplifier Separation TypeM12-10~2018----IECIP67Sensor----Pre-wired model-3High Frequency Coaxial Cord (50 Ω) φ2.5, 1-core-E2C-JC4A(P) / A□4A2

Loading...

  1. 1

Basic Information

Shielded / Non-shielded Shield Type Different Frequency Type Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)