(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Gate Valve, H Series, 10K, Screw-In

Gate Valve, H Series, 10K, Screw-In

Stainless steel valve

[Features]
· Product is made of austenitic (Cr-Ni) stainless steel, which is highly corrosion resistant and durable.
· Two series (H&S) are available, taking into account different life cycle stages with different applications/purposes.
· Designed with strength balance in mind.
· The products of H series have been manufactured totally by lost wax casting considering the appearance of the whole equipment.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
USS-1
USS-1/2
USS-2
USS-3/4
USS-11/2
USS-11/4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side Plumbing Thread Nominal

SGD 108.79

1 Piece(s) 6 Day(s) or more 1B(25A)1B(25A)

SGD 75.88

1 Piece(s) 6 Day(s) or more 1/2B(15A)1/2B(15A)

SGD 264.38

1 Piece(s) 6 Day(s) or more 2B(50A)2B(50A)

SGD 91.71

1 Piece(s) 6 Day(s) or more 3/4B(20A)3/4B(20A)

SGD 220.32

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/2B(40A)

SGD 151.06

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material SCS13A Applicable Fluid Water / Air / Oil / Gas / Chemical
Nominal Pressure 10K Sluice Valve Types Internal Thread Supply Side, Connection Type Rc (Screwed Type)
Control Side, Connection Type Rc (Screwed Type) Handle Shape Round-shaped handle Body Lining No
Max. Operating Pressure(MPa) 1.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)