(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact Sealed Switch [ZC-□55] (Part Numbers)

Compact Sealed Switch [ZC-□55]
  • On Sale Till 31/03/2025

Compact seal switch with high durability (10 million times), and high accuracy

[Features]
· Compact and high accuracy seal switch: Compact and high accuracy seal switch with high durability of 10 million times or more, and high repeatability due to built-in micro switch.
· Fitting pitch same as Z type.
· Power required for operation (OF) is less as compared to the general limit switch.
· Operation display convenient for maintenance and inspection is also available.
· Approved by EN(TüV), UL, CCC.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ZC-Q55-MR VCT 3M

 
Part Number
ZC-Q55-MR VCT 3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Plunger Shape Type Boot Seal Lever Shape Type Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Detector element details Indicator Light Cord / cable length
(m)
Cord / cable pull-out direction (method) Details Type Mounting system Type of Lead Wire Wiring Specifications AC Rated Voltage DC Rated Voltage Note

SGD 51.63

1 Piece(s) 4 Day(s) or more Plunger Type[Top Plunger] Top, Plunger--GB(CCC)IP67----1000-----Panel mount plunger typeNo3-General load type (mold terminal type)--VCT (rightward direction)125 / 2508 / 14 / 30 / 125 / 250-

Loading...

  1. 1

Basic Information

Main Body Size Small Environment Standard Operating Temperature Range(°C) -10::80
Mechanical Operation Frequency(times/min or Less) 120

Please check the type/dimensions/specifications of the part ZC-Q55-MR VCT 3M in the Compact Sealed Switch [ZC-□55] series.

Similar Part Numbers

Part Number
ZC-N2155-L4
ZC-N2155-MD VCT 0.75SQ 3M
ZC-N2255
ZC-W155
ZC-W2155
ZC-W255
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Plunger Shape Type Boot Seal Lever Shape Type Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Detector element details Indicator Light Cord / cable length
(m)
Cord / cable pull-out direction (method) Details Type Mounting system Type of Lead Wire Wiring Specifications AC Rated Voltage DC Rated Voltage Note

SGD 40.83

1 Piece(s) 4 Day(s) or more Plunger Type[Roller Plungers] Roller Plunger--GB(CCC)IP67----1000-----Sealed cross roller plunger typePresence (for 24 V DC)--General load type---125 / 2508 / 14 / 30 / 125 / 250-

SGD 63.48

1 Piece(s) 34 Day(s) or more Plunger Type[Roller Plungers] Roller Plunger--GB(CCC)IP67----1000-----Sealed cross roller plunger typeNo3-General load type (mold terminal type)--VCT (down direction)125 / 2508 / 14 / 30 / 125 / 2500.75SQ

SGD 46.71

1 Piece(s) 7 Day(s) or more Plunger Type[Roller Plungers] Seal, Roller PlungersPresence-CSA / EN / UL / GB(CCC) / TUVIP676.861.5--1000AC240/250V1021.75537.3-----------

SGD 31.94

1 Piece(s) 4 Day(s) or more Lever Shape (push)--[Hinge Lever] Hinge LeverCSA / EN / UL / GB(CCC) / TUVIP672.75---1000AC240/250V1021.75537.3-----------

SGD 35.45

1 Piece(s) Same day Lever Shape (push)--[Hinge Roller Levers] Hinge/Roller/LeverCSA / EN / UL / GB(CCC) / TUVIP672.75---1000AC240/250V1021.75537.3-----------

SGD 35.21

1 Piece(s) 4 Day(s) or more Lever Shape (push)--[Hinge Roller Levers] Hinge/Roller/Short LeverCSA / EN / UL / GB(CCC) / TUVIP673.92---1000AC240/250V1021.75537.3-----------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)