(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Compact and light weight seal switch.
· Excellent dust proof and mechanically strong V type compact basic switch by sealing it in die-cast case.
· In case of cams/arms types and cams/roller arms type, the position of arm can be set to 360° random position.
Japanese Only
Part Number
Configured Part Number is shown.
1VE-10N-C
Part Number |
---|
1VE-10N-C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Lever Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Cord / cable pull-out direction (method) | Details Type | Direction of Operation | Bush type | Roller Type | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 63.37 SGD 12.67 | 1 Piece(s) | Same day | Plunger Type | Standard / Oil Resistant / Dust Proofing | [Top Plunger] Seal, Plungers | Presence | - | - | - | 22.26 | 2 | - | Single Pole Double Throw | AC240/250V | 10 | 53 | 26.3 | 39 | - | JIS C 3306, finished outside diameter φ6.6-φ7.6 | - | Conduit cap opening and closing | Built-in switch 1 pc., stainless steel plunger | No | Rubber bushing for vinyl cab tire cord | - | - | - | - | - |
Loading...
Main Body Size | Small | Operating Temperature Range(°C) | -10::80 | Protection Structure | IP60 |
---|---|---|---|---|---|
Mechanical Life(10,000 times) | 150 | Mechanical Operation Frequency(times/min or Less) | 120 |
Please check the type/dimensions/specifications of the part 1VE-10N-C in the Small Enclosed Switch VE series.
Part Number |
---|
1VE-10CA-13-C |
1VE-10CA2-11 |
1VE-10CA2-11-C |
1VE-10CA2-12 |
1VE-10CA2-13 |
2VE-10N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Lever Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Cord / cable pull-out direction (method) | Details Type | Direction of Operation | Bush type | Roller Type | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 49.45 | 1 Piece(s) | 4 Day(s) or more | [Others] Cam arm type | Standard | - | - | - | Lever | GB(CCC) | - | - | - | - | - | - | - | - | - | - | - | Cam arm type | - | Built-in Switch, 1 pc | - | Rubber bushing for vinyl cab tire cord | - | 125 / 250 | 8 / 14 / 30 / 125 / 250 | 125 V AC, 250 V (10 A) | 8 V DC, 14 V (10 A) / 30 V ( 6 A) / 125 V (0.6 A) / 250 V (0.3 A) | ||
SGD 77.44 | 1 Piece(s) | 4 Day(s) or more | [Others] Cam roller arm type | Standard / Oil Resistant / Dust Proofing | - | - | Standard | [Arm Lever] Roller, Arm Lever | - | 6.69 | - | 30 | Single Pole Double Throw | AC240/250V | 10 | 42.5 | 46.5 | 81.8 | 31.8 | JIS C 3306, finished outside diameter 2.6-3.4 mm | Counterclockwise rotation type (one-sided operation) | Conduit cap opening and closing | One Built-in Switch | Counterclockwise rotation | Rubber bushing for single vinyl code | Stainless steel roller arm (360° set supported) | - | - | - | - | ||
SGD 60.25 | 1 Piece(s) | 6 Day(s) or more | [Others] Cam roller arm type | Standard | - | - | - | [Arm Lever] Roller, Arm Lever | GB(CCC) | - | - | - | - | - | - | - | - | - | - | - | Cam roller arm type | - | Built-in Switch, 1 pc | - | Rubber bushing for vinyl cab tire cord | - | 125 / 250 | 8 / 14 / 30 / 125 / 250 | 125 V AC, 250 V (10 A) | 8 V DC, 14 V (10 A) / 30 V ( 6 A) / 125 V (0.6 A) / 250 V (0.3 A) | ||
SGD 77.44 | 1 Piece(s) | 7 Day(s) or more | [Others] Cam roller arm type | Standard / Oil Resistant / Dust Proofing | - | - | Standard | [Arm Lever] Roller, Arm Lever | - | 6.69 | - | 30 | Single Pole Double Throw | AC240/250V | 10 | 42.5 | 46.5 | 81.8 | 31.8 | JIS C 3306, finished outside diameter 2.6-3.4 mm | Clockwise rotation type (one-sided operation) | Conduit cap opening and closing | One Built-in Switch | Clockwise | Rubber bushing for single vinyl code | Stainless steel roller arm (360° set supported) | - | - | - | - | ||
SGD 77.44 | 1 Piece(s) | 4 Day(s) or more | [Others] Cam roller arm type | Standard / Oil Resistant / Dust Proofing | - | - | Standard | [Arm Lever] Roller, Arm Lever | - | 6.69 | - | 30 | Single Pole Double Throw | AC240/250V | 10 | 42.5 | 46.5 | 81.8 | 31.8 | JIS C 3306, finished outside diameter 2.6-3.4 mm | Bi-directional rotation type (dual side operation) | Conduit cap opening and closing | One Built-in Switch | Bidirectional rotation | Rubber bushing for single vinyl code | Stainless steel roller arm (360° set supported) | - | - | - | - | ||
SGD 73.57 | 1 Piece(s) | 34 Day(s) or more | Plunger Type | Standard / Oil Resistant / Dust Proofing | [Top Plunger] Seal, Plungers | Presence | - | - | - | 22.26 | 2 | - | Single Pole Double Throw | AC240/250V | 10 | 53 | 26.3 | 39 | - | JIS C 3306, finished outside diameter 2.6-3.4 mm | - | Conduit cap opening and closing | Two Built-in Switch, Stainless Steel Plunger | No | Rubber bushing for single vinyl code | - | - | - | - | - |
How can we improve?
How can we improve?