(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Small Enclosed Switch [D4E-□N] (Part Numbers)

Small Enclosed Switch [D4E-□N]
  • On Sale Till 31/03/2025

Meets the needs such as light, thin, short and compact model, high durability and high seal with further improvement in performance of D4E.

[Features]
· Improved snap action property, high durability by changing lever ratio of spring of built-in switch board.
· Excellent in dust resistance, oil resistance by using a cover for built-in switch.
· Moreover, high durability of seal cap of plunger.
· Connector system capable of reducing the maintenance time at the time of wiring (screw tightening terminals also available that one is accustomed to use)
· Micro load type can be used in controlling electronic circuit by metal clad contacts.
· Mold terminal type, mold terminal with operation display light type are also available in the spring tightening method.
· EN(TÜV), U

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D4E-1C10N

 
Part Number
D4E-1C10N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Specification of Terminal Cord / cable length
(m)
Cord / cable pull-out direction (method) Details Type O.D. Function Mounting system Roller Type Contact format Wiring Specifications AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Note

SGD 49.01

1 Piece(s) 7 Day(s) or more Plunger TypeStandard / Oil Resistant / Dust Proofing[Top Plunger] Top, PlungerNo--CE11.771.5Single Pole Double ThrowDC30V or Less / AC100/125V11832.946VCTF oil code 3m ((3-core, finish diameter: φ7mm)-No325.4±0.8DC connector system3Rightward directionConnector straight protrusion type (small sealed switch)φ7.8-Side mounting / panel mountingStainless Steel Push Button1c------

Loading...

  1. 1

Basic Information

Main Body Size Small Operating Temperature Range(°C) -10::80 Protection Structure IP67
Mechanical Life(10,000 times) 1000 Mechanical Operation Frequency(times/min or Less) 120

Please check the type/dimensions/specifications of the part D4E-1C10N in the Small Enclosed Switch [D4E-□N] series.

Similar Part Numbers

Part Number
D4E-1A21N
D4E-1A23L2N
D4E-1A23N
D4E-1C20N
D4E-1C21N
D4E-1D10N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Specification of Terminal Cord / cable length
(m)
Cord / cable pull-out direction (method) Details Type O.D. Function Mounting system Roller Type Contact format Wiring Specifications AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Note

SGD 51.02

1 Piece(s) Same day Plunger TypeStandard / Oil Resistant / Dust Proofing[Roller Plungers] Roller PlungerNo-The Vertical One Way RollerCE11.771.5Single Pole Double ThrowAC100/125V51832.946VCTF oil code 3m ((3-core, finish diameter: φ7mm)-No331.4±0.8Screw tightening system, cord included, right drawer3Rightward directionConnector straight protrusion type (small sealed switch)φ11×4.7Double insulated, general form with cordSide mounting / panel mountingStainless steel-based sintered alloy roller1c------

SGD 63.48

1 Piece(s) 6 Day(s) or more Plunger TypeStandard[Roller Plungers] Roller Plunger---EN / TUV---------Roller plunger typeDC24V (LED)--Mold terminal with cord included (rightward direction)3-------VCTF oil resistance cord125-125 V AC (5 A)--

SGD 52.04

1 Piece(s) 4 Day(s) or more Plunger TypeStandard / Oil Resistant / Dust Proofing[Roller Plungers] Roller PlungerNo-The Vertical One Way RollerCSA / UL / CE11.771.5Single Pole Double ThrowAC100/125V51832.946VCTF oil code 3m ((3-core, finish diameter: φ7mm)-No331.4±0.8Mold right drawer with cord included3Rightward directionConnector straight protrusion type (small sealed switch)φ11×4.7-Side mounting / panel mountingStainless steel-based sintered alloy roller1c------

SGD 35.48

1 Piece(s) 92 Day(s) or more Plunger TypeStandard / Oil Resistant / Dust Proofing[Top Plunger] Top, PlungerNo--CSA / UL / CE11.771.5Single Pole Double ThrowAC100/125V51832.946VCTF oil code 3m ((3-core, finish diameter: φ7mm)-No325.4±0.8Screw tightening system, cord not included3Rightward directionConnector straight protrusion type (small sealed switch)φ7.8Double insulated, cordless general formSide mounting / panel mountingStainless Steel Push Button1c------

SGD 33.26

1 Piece(s) 34 Day(s) or more Plunger TypeStandard[Top Plunger] Top, Plunger---EN / CE / GB(CCC) / TUV---------Plunger typeNo--Screw tightening type (cord included / rightward direction)3-------VCTF oil resistance cord125-125 V AC (5 A)--

SGD 64.97

1 Piece(s) Same day Plunger TypeStandard / Oil Resistant / Dust Proofing[Roller Plungers] Seal, Roller PlungersPresence-The Vertical One Way RollerCE11.771.5Single Pole Double ThrowAC100/125V / DC30V or Less11832.946VCTF oil code 3m ((3-core, finish diameter: φ7mm)-No341.3±0.8DC connector system3Rightward directionConnector straight protrusion type (small sealed switch)φ11×4.7-Side mountedStainless steel-based sintered alloy roller1c------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)