(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Mainly standards with improved sealing properties
Japanese Only
Part Number
Configured Part Number is shown.
D4C-2201
Part Number |
---|
D4C-2201 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Max. Angle T.T (deg) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Rubber material (scraper) | Box shape | Conduit size | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Mounting system | Roller Type | Contact format | Wiring Specifications | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 54.27 SGD 36.36 | 1 Piece(s) | Same day | Plunger Type | Standard | [Top Plunger] Pin, Plungers | No | - | - | -10~70 | TUV / EN | IP67 | 11.77 | 1.8 | - | 4.8 | - | Single Pole Double Throw | 1000 | 120 | AC100/125V | 5 | 40 | 17.4 | 49 | - | VCTF Oil Resistance Code 3m (0.75mm2 4 core Finished Outer Diameter 7.6mm) | - | LED (red) | 3 | 15.7 | - | - | - | - | Ground terminal included | 3 | Stainless Steel Plunger | φ10 | Front mounting | - | 1c | - | - | - | - | - | - |
Loading...
Main Body Size | Small |
---|
Please check the type/dimensions/specifications of the part D4C-2201 in the Small Limit Switch [D4C] series.
Part Number |
---|
D4C-0024 |
D4C-0031 |
D4C-0032 |
D4C-2202 |
D4C-2203 |
D4C-2220 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Max. Angle T.T (deg) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Rubber material (scraper) | Box shape | Conduit size | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Mounting system | Roller Type | Contact format | Wiring Specifications | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 37.38 | 1 Piece(s) | 54 Day(s) or more | - | Standard | - | - | - | - | -10~70 | - | IP67 | - | - | - | - | - | - | 1000 | 120 | - | - | - | - | - | - | - | Roller lever type (high sensitivity type) | - | - | - | - | - | - | - | - | - | Head only parts set type (with actuator) | - | - | - | - | - | - | - | - | - | - | ||
SGD 33.92 | 1 Piece(s) | 6 Day(s) or more | - | Standard | [Top Plunger] Top, Plunger | - | - | - | -10~70 | - | IP67 | - | - | - | - | - | - | 1000 | 120 | - | - | - | - | - | - | - | Sealed pin plunger type | - | - | - | - | - | - | - | - | - | Head only parts set type (with actuator) | - | - | - | - | - | - | - | - | - | - | ||
SGD 40.00 | 1 Piece(s) | Quote | - | Standard | [Roller Plungers] Roller Plunger | - | - | - | -10~70 | - | IP67 | - | - | - | - | - | - | 1000 | 120 | - | - | - | - | - | - | - | Sealed roller plunger type | - | - | - | - | - | - | - | - | - | Head only parts set type (with actuator) | - | - | - | - | - | - | - | - | - | - | ||
SGD 147.75 | 1 Piece(s) | Same day | Plunger Type | Standard | [Roller Plungers] Roller Plunger | No | - | - | -10~70 | EN / TUV | IP67 | 11.77 | 1.8 | - | 4.8 | - | Single Pole Double Throw | 1000 | 120 | AC100/125V | 5 | 40 | 17.4 | 67 | - | VCTF Oil Resistance Code 3m (0.75mm2 4 core Finished Outer Diameter 7.6mm) | - | LED (red) | 3 | 28.5 | - | - | - | - | Ground terminal included | 3 | - | φ12×4.4 | Front mounting | Stainless steel-based sintered roller | 1c | - | - | - | - | - | - | ||
SGD 80.71 | 1 Piece(s) | 4 Day(s) or more | Plunger Type | Standard | [Roller Plungers] Cross Roller Plunger | No | - | - | -10~70 | EN / TUV | IP67 | 11.77 | 1.8 | - | 4.8 | - | Single Pole Double Throw | 1000 | 120 | AC100/125V | 5 | 40 | 17.4 | 67 | - | VCTF Oil Resistance Code 3m (0.75mm2 4 core Finished Outer Diameter 7.6mm) | - | LED (red) | 3 | 28.5 | - | - | - | - | Ground terminal included | 3 | - | φ12×4.4 | Front mounting | Stainless Steel Roller | 1c | - | - | - | - | - | - | ||
SGD 90.32 | 1 Piece(s) | Same day | Roller Lever Type (rotation) | Standard | - | - | Standard | - | -10~70 | EN / TUV | IP67 | 5.69 | - | 25 | - | 65 | Single Pole Double Throw | 1000 | 120 | AC100/125V | 5 | 40 | 17.4 | 65 | 38 | VCTF Oil Resistance Code 3m (0.75mm2 4 core Finished Outer Diameter 7.6mm) | - | LED (red) | - | - | - | - | - | - | Ground terminal included | 3 | - | φ17.5×7 | Front mounting | Stainless steel-based sintered roller | 1c | - | - | - | - | - | - |
How can we improve?
How can we improve?