(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Roller lever type with thickness of 16 mm. The cable connection is connector connection type with easy replacement of limit switch.
Japanese Only
Part Number
Configured Part Number is shown.
D4CC-1050
Part Number |
---|
D4CC-1050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Specification of Terminal | O.D. | Mounting system | Direction of Operation | Roller Type | Contact format | AC Rated Voltage | DC Rated Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 101.39 SGD 20.28 | 1 Piece(s) | Same day | Rod Shape | - | - | - | [Spring + Resin Rod] Plastic Rod | UL / CSA | 1.47 | - | 15 | - | Single Pole Double Throw | AC100/125V | 1 | 40 | 16 | 57 | - | Model XS2F-A421-□ 90-F (for AC) | Nylon rod φ3.2 | No | - | - | Connector | φ3.2 | Front mounting | Snap Action | - | 1c | - | - |
Loading...
Main Body Size | Small | Environment | Standard | Operating Temperature Range(°C) | -10::70 |
---|---|---|---|---|---|
Protection Structure | IP67 | Mechanical Life(10,000 times) | 1000 | Mechanical Operation Frequency(times/min or Less) | 120 |
Please check the type/dimensions/specifications of the part D4CC-1050 in the Small Limit Switch [D4CC] series.
Part Number |
---|
D4CC-1024 |
D4CC-1031 |
D4CC-1032 |
D4CC-1060 |
D4CC-2024 |
D4CC-3001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Specification of Terminal | O.D. | Mounting system | Direction of Operation | Roller Type | Contact format | AC Rated Voltage | DC Rated Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 77.65 | 1 Piece(s) | 4 Day(s) or more | Roller Lever Type (rotation) | - | - | Standard | - | CSA / UL | 5.69 | - | 10±3 | - | Single Pole Double Throw | AC100/125V | 1 | 40 | 31.5 | 65 | 38 | Model XS2F-A421-□ 90-F (for AC) | Stainless steel-based sintered roller φ17.5 × 7 | No | - | - | Connector | φ17.5×7 | Front mounting | Snap Action | Stainless steel-based sintered roller | 1c | - | - | ||
SGD 71.30 | 1 Piece(s) | 4 Day(s) or more | Plunger Type | [Top Plunger] Seal, Pin, Plungers | Presence | - | - | CSA / UL | 17.65 | 1.8 | - | 5 | Single Pole Double Throw | AC100/125V | 1 | 40 | 16 | 57 | - | Model XS2F-A421-□ 90-F (for AC) | Stainless steel plunger φ10 | No | 3 | 24.9±1 | Connector | φ10 | Front mounting | Snap Action | - | 1c | - | - | ||
SGD 77.65 | 1 Piece(s) | 4 Day(s) or more | Plunger Type | [Roller Plungers] Seal, Roller Plungers | Presence | - | - | CSA / UL | 17.65 | 1.8 | - | 5 | Single Pole Double Throw | AC100/125V | 1 | 40 | 16 | 57 | - | Model XS2F-A421-□ 90-F (for AC) | Stainless steel roller φ12 × 4.4 | No | 3 | 34.3±1 | Connector | φ12×4.4 | Front mounting | Snap Action | Stainless Steel Roller | 1c | - | - | ||
SGD 67.82 | 1 Piece(s) | 5 Day(s) or more | Roller lever type | - | - | - | - | CSA / UL / GB(CCC) | - | - | - | - | - | - | - | - | - | - | - | - | Center roller lever type | No | - | - | - | - | - | - | - | - | 125 | - | ||
SGD 85.55 | 1 Piece(s) | Same day | Roller Lever Type (rotation) | - | - | Standard | - | CSA / UL | 5.69 | - | 10±3 | - | Single Pole Double Throw | AC100/125V | 1 | 40 | 31.5 | 65 | 38 | Model XS2F-A421-□ 90-F (for AC) | Stainless steel-based sintered roller φ17.5 × 7 | Presence | - | - | Connector | φ17.5×7 | Front mounting | Snap Action | Stainless steel-based sintered roller | 1c | - | - | ||
SGD 47.30 | 1 Piece(s) | 64 Day(s) or more | Plunger Type | [Top Plunger] Top, Plunger | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Pin plunger type | No | - | - | - | - | - | - | - | - | - | 30 |
How can we improve?
How can we improve?