(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact Heavy Equipment Limit Switch [D4A-□N] (Part Numbers)

Compact Heavy Equipment Limit Switch [D4A-□N]

Click this image to zoom it.

Move the mouse over the image to zoom

  • Compact Heavy Equipment Limit Switch [D4A-□N]
  • Compact Heavy Equipment Limit Switch [D4A-□N]
  • Compact Heavy Equipment Limit Switch [D4A-□N]
  • Compact Heavy Equipment Limit Switch [D4A-□N]
  • Compact Heavy Equipment Limit Switch [D4A-□N]
  • Compact Heavy Equipment Limit Switch [D4A-□N]
  • Compact Heavy Equipment Limit Switch [D4A-□N]
  • Compact Heavy Equipment Limit Switch [D4A-□N]
  • Compact Heavy Equipment Limit Switch [D4A-□N]
  • Compact Heavy Equipment Limit Switch [D4A-□N]
  • Compact Heavy Equipment Limit Switch [D4A-□N]
  • On Sale Till 31/03/2025

Standards with improved sealing properties, shock resistance properties and strength tolerance

[Features]
· A double seal on the head, a complete gasket cover, and other features ensure a better seal.
· Wide standard operating temperature range (-40 to +100°C: standard type).
· Models with fluoro-rubber available for greater resistance to chemicals.
· Block mounting method also reduces downtime for maintenance.
· 4-circuit double-break models available for complex operations

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D4A-3111N

 
Part Number
D4A-3111N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Contact Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Details Type O.D. Mounting system Direction of Operation Roller Type Contact format AC Rated Voltage DC Rated Voltage Switch Box

SGD 88.32

1 Piece(s) 34 Day(s) or more Plunger TypeStandard[Top Plunger] Top, Plunger----20~100UL / GB(CCC) / CSA---2-circuit Double-break5000-------Top plunger typeNo-----G1/2Adjustable type-----80 / 125 / 250 / 6008 / 14 / 30 / 125 / 2502-circuit double-break type

Loading...

  1. 1

Basic Information

Main Body Size Small Protection Structure IP67 Mechanical Operation Frequency(times/min or Less) 300

Please check the type/dimensions/specifications of the part D4A-3111N in the Compact Heavy Equipment Limit Switch [D4A-□N] series.

Similar Part Numbers

Part Number
D4A-1104N
D4A-1105N
D4A-1109N
D4A-3112N
D4A-3114N
D4A-3115N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Contact Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Details Type O.D. Mounting system Direction of Operation Roller Type Contact format AC Rated Voltage DC Rated Voltage Switch Box

SGD 79.67

1 Piece(s) 34 Day(s) or more Roller lever typeStandard-----20~100----2-circuit Double-break5000-------Rotating lever type (axis only)No-----1/2-14NPTHigh sensitivity light operation type-----80 / 125 / 250 / 6008 / 14 / 30 / 125 / 2502-circuit double-break type

SGD 128.34

1 Piece(s) 6 Day(s) or more Rotating lever type (shaft only)Standard / Cold Resistance-----40~100CSA / UL / GB(CCC)0.39-652-circuit Double-break5000More than AC300V104244104.5--Rotating lever type, holding typeNo--0.39--1/2-14NPT--Front / rear mountingSnap Action-1a1b---

SGD 112.51

1 Piece(s) 4 Day(s) or more Plunger TypeStandard / Cold Resistance[Top Plunger] Standard ShapeNo---40~100CSA / UL / GB(CCC)17.651.6-2-circuit Double-break5000More than AC300V10424497.5--Top plunger type, standard typeNo5.146±0.8---1/2-14NPT--Front / rear mountingSnap ActionStainless Steel Plunger1a1b---

SGD 112.51

1 Piece(s) 4 Day(s) or more Rod ShapeStandard / Cold Resistance--Spring・Rod・Lever[Spring + Metal Rod] Wire, Springs-40~100CSA / UL / GB(CCC)0.98-152-circuit Double-break5000More than AC300V10424497.5287-Flexible rod typeNo-----G1/2Stainless steel wire rodφ1.8Front / rear mountingSnap Action-1a1b---

SGD 112.51

1 Piece(s) 4 Day(s) or more Rod ShapeStandard / Cold Resistance---[Spring + Resin Rod] Plastic Rod-40~100CSA / UL / GB(CCC)1.47-152-circuit Double-break5000More than AC300V10424497.5106.5-Flexible rod typeNo-----G1/2Plastic Rodφ7Front / rear mountingSnap Action-1a1b---

SGD 77.52

1 Piece(s) 6 Day(s) or more Rod ShapeStandard-----20~100CSA / UL / GB(CCC)---2-circuit Double-break5000-------Cat whisker typeNo-----G1/2Cat whisker type-----80 / 125 / 250 / 6008 / 14 / 30 / 125 / 2502-circuit double-break type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)