(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

General-purpose Basic Switch [Z] (Part Numbers)

General-purpose Basic Switch [Z]

Click this image to zoom it.

Move the mouse over the image to zoom

  • General-purpose Basic Switch [Z]
  • General-purpose Basic Switch [Z]
  • On Sale Till 31/03/2025

Best-selling basic switch boasting high precision and wide variety. A large breaking capacity of 15A with high accuracy (repeat accuracy is good).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Z-01HW5455-ML 0.5M

Part Number
Z-01HW5455-ML 0.5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Rod Shape Type Operating Temperature Range
(℃)
Acquired Standards Protection Structure Body Material Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact spacing
(mm)
Contact structure/specification Mounting format Details Type Plastic width
(mm)
Required force for push side, O.F. (detailed numerical values)
(N)
Cable specification Construction

SGD 44.06

1 Piece(s) 64 Day(s) or more Lever Shape (push)125[Hinge Lever] Hinge Lever8 ~ 30---25~80-IP62------10002400.1------Hinge, Cross, Roller, Lever TypeTerminals With Solder-Standard type (drip-proof type (mold terminal type))L-Type---0.50.25-----VSFStandard form

Loading...

  1. 1
 

Basic Information

Current type AC/DC

Please check the type/dimensions/specifications of the part Z-01HW5455-ML 0.5M in the General-purpose Basic Switch [Z] series.

Similar Part Numbers

Part Number
Z-01HD55-B
Z-01HDA55-B5V
Z-01HK355
Z-10FDY-B
Z-10FM22Y-B
Z-10FMY-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Rod Shape Type Operating Temperature Range
(℃)
Acquired Standards Protection Structure Body Material Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact spacing
(mm)
Contact structure/specification Mounting format Details Type Plastic width
(mm)
Required force for push side, O.F. (detailed numerical values)
(N)
Cable specification Construction

SGD 20.93

1 Piece(s) 4 Day(s) or more Plunger Type125-8 ~ 30Top Plunger--15~80UL / CSAIP62[Resin] Thermosetting Resin~41.9-[Crossbar] CrossbarGold alloy20002400.117.4523.949.2---Spring short push button typeScrew clamp terminal (internally toothed washer)-Drip-proof type (terminal not included)--1.621.5-0.25----3.63--

SGD 23.12

1 Piece(s) 6 Day(s) or more Plunger Type125-8 ~ 30Top Plunger--25~80-IP62------10002400.1------Spring short push button typeScrew terminal with terminal protective cover-Drip-proof type (including terminal part)--1.621.5-0.25------Standard form

SGD 22.68

1 Piece(s) 75 Day(s) or more Plunger Type125-8 ~ 30Top Plunger--25~80-IP62------10002400.1------Spring push button type (OP large)Terminals With Solder-Drip-proof type (terminal not included)-----0.25------Standard form

SGD 22.75

1 Piece(s) 4 Day(s) or more Plunger Type125 ~ 250-30 ~ 250Top Plunger--25~80UL / CSAIP00[Resin] Thermosetting Resin~80.8-RivetPure Silver502401017.4524.249.2---Spring short push button typeScrew clamp terminal (internally toothed washer)-Split-contact type--1.621.5-1----4.46~7.26--

SGD 24.44

1 Piece(s) 4 Day(s) or more Lever Shape (push)125 ~ 250-30 ~ 250---25~80UL / CSAIP00[Resin] Thermosetting Resin~74-RivetPure Silver502401017.45-49.2---Reverse action hinge roller short lever typeScrew clamp terminal (internally toothed washer)-Split-contact type--229.4-1----6.37--

SGD 15.78

1 Piece(s) 34 Day(s) or more Lever Shape (push)125 ~ 250[Hinge Lever] Hinge Lever30 ~ 250---25~80-IP00------5024010------Reverse action hinge / lever typeScrew clamp terminal (internally toothed washer)-Normal form--229.4-1------Split contact type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)