(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ultra-Small Basic Switch [D2F] (Part Numbers)

Ultra-Small Basic Switch [D2F]

Click this image to zoom it.

Move the mouse over the image to zoom

  • Ultra-Small Basic Switch [D2F]
  • Ultra-Small Basic Switch [D2F]
  • On Sale Till 31/03/2025

[Features]
· Ultra compact basic switch with abundant terminal variation.
· High accuracy, high durability due to 2-spring division structure.
· Integral molded terminal with no creeping up of flux.
· Independent terminal, angle terminal are prepared for print board terminal.
· 2-forms of solder terminal also available

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D2F-L2

 
Part Number
D2F-L2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Operating Temperature Range
(℃)
Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Material Mechanical Operation Frequency
(times/min or Less)
Rated Conductance Current
(A)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Current type Actuator type Specification of Terminal Details Type Required force for push side, O.F. (detailed numerical values)
(N)
Format standard

SGD 2.90

1 Piece(s) 45 Day(s) Lever Shape (push)125Roller Lever30--25~85UL / CSA~10.55Silver alloy1003-12.7AC/DCHinge/Roller/Lever TypePrinted circuit board terminal (straight type)-0.78-

Loading...

  1. 1

Basic Information

Protection Structure IEC IP40 Body Material Thermoplastic Contact Type Single Pole Double Throw
Contact Point Type Crossbar Mechanical Life(10,000 times) 100 Main Body External Dimension, Width W(mm) 5.8

Please check the type/dimensions/specifications of the part D2F-L2 in the Ultra-Small Basic Switch [D2F] series.

Similar Part Numbers

Part Number
D2F-01-T
D2F-01F
D2F-01F-D
D2F-L2-D
D2F-L3
D2F-L3-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Operating Temperature Range
(℃)
Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Material Mechanical Operation Frequency
(times/min or Less)
Rated Conductance Current
(A)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Current type Actuator type Specification of Terminal Details Type Required force for push side, O.F. (detailed numerical values)
(N)
Format standard

SGD 2.36

1 Piece(s) 6 Day(s) or more Plunger Type--30Top Plunger-40~85-~20.5Gold alloy2000.1512.7DCPin push button typeIndependent terminal for printed circuit board-1.47General form

SGD 2.06

1 Piece(s) 4 Day(s) or more Plunger Type--30Top Plunger-25~85UL / CSA~10.5Gold alloy2000.1-12.7DCPin push button typePrinted circuit board terminal (straight type)-0.74-

SGD 2.18

1 Piece(s) Same day Plunger Type--30Top Plunger-25~85UL / CSA~10.5Gold alloy2000.1-12.7DCPin push button typeSoldering small terminal-0.74-

SGD 4.00

1 Piece(s) Same day Lever Shape (push)125Roller Lever30--25~85UL / CSA~10.55Silver alloy1003-12.7AC/DCHinge/Roller/Lever TypeSoldering small terminal-0.78-

SGD 2.66

1 Piece(s) 4 Day(s) or more Lever Shape (push)125-30--25~85UL / CSA~10.5Silver alloy1003-12.7AC/DCSimulated hinge lever type (R1.3)Printed circuit board terminal (straight type)-0.78-

SGD 3.80

1 Piece(s) Same day Lever Shape (push)125-30--25~85UL / CSA~10.5Silver alloy1003-12.7AC/DCSimulated hinge lever type (R1.3)Soldering small terminal-0.78-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)