(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ultra Compact Basic Switch [D2S] (Part Numbers)

Ultra Compact Basic Switch [D2S]

[Features]
· Ultra compact series with excellent flux resistance.
· Integral molded terminal structure with no creeping up of flux.
· Accuracy of operation position is ±0.25 mm and easy to decide multilateral, peripheral design and position.
· Pin push button type easy to operate even in horizontal operation.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D2S-01L-F

 
Part Number
D2S-01L-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Acquired Standards Motion to Switching P.T.
(mm)
Contact Point Type Contact Material Mechanical Life
(10,000 times)
Rated Conductance Current
(A)
Current type Actuator type Specification of Terminal Required force for push side, O.F. (detailed numerical values)
(N)

SGD 3.10

1 Piece(s) 89 Day(s) Lever Shape (push)-[Hinge Lever] Hinge Lever30--1.0[Crossbar] CrossbarGold alloy30000.1AC/DCHinge, lever typeTerminals With Solder0.18

Loading...

  1. 1

Basic Information

Operating Temperature Range(℃) -25::85 Protection Structure IEC IP40 Body Material Thermoplastic
Force Required for Push Side O.F.(N) ~2 Contact Type Single Pole Double Throw Mechanical Operation Frequency(times/min or Less) 400
Main Body External Dimension, Width W(mm) 6.4 Main Body External Dimension, Height H(mm) 9.7 Main Body External Dimension, Length L(mm) 19.8

Please check the type/dimensions/specifications of the part D2S-01L-F in the Ultra Compact Basic Switch [D2S] series.

Similar Part Numbers

Part Number
D2S-01
D2S-01L
D2S-01L13
D2S-01L13D
D2S-01L2
D2S-01L2D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Acquired Standards Motion to Switching P.T.
(mm)
Contact Point Type Contact Material Mechanical Life
(10,000 times)
Rated Conductance Current
(A)
Current type Actuator type Specification of Terminal Required force for push side, O.F. (detailed numerical values)
(N)

SGD 3.46

1 Piece(s) 4 Day(s) or more Plunger Type--30Top Plunger-0.7[Crossbar] CrossbarGold alloy30000.1AC/DCPin push button typeTerminals With Solder1.47

SGD 3.82

1 Piece(s) 4 Day(s) or more Lever Shape (push)-[Hinge Lever] Hinge Lever30--1.0[Crossbar] CrossbarGold alloy30000.1AC/DCHinge, lever typeTerminals With Solder0.49

SGD 3.82

1 Piece(s) 4 Day(s) or more Lever Shape (push)-[Hinge Lever] Hinge Lever30--1.0[Crossbar] CrossbarGold alloy30000.1AC/DCHinge, Earl, Lever typeTerminals With Solder0.49

SGD 3.82

1 Piece(s) 4 Day(s) or more Lever Shape (push)-[Hinge Lever] Hinge Lever30--1.0[Crossbar] CrossbarGold alloy30000.1AC/DCHinge, Earl, Lever typeIndependent terminal for printed circuit board0.49

SGD 4.10

1 Piece(s) 4 Day(s) or more Lever Shape (push)-[Hinge Lever] Hinge Lever30--1.0[Crossbar] CrossbarGold alloy30000.1AC/DCHinge, roller, lever typeTerminals With Solder0.49

SGD 4.10

1 Piece(s) 4 Day(s) or more Lever Shape (push)-[Hinge Lever] Hinge Lever30--1.0[Crossbar] CrossbarGold alloy30000.1AC/DCHinge, roller, lever typeIndependent terminal for printed circuit board0.49

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)