(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Small Basic Switch [V] (Part Numbers)

Small Basic Switch [V]

Click this image to zoom it.

Move the mouse over the image to zoom

  • Small Basic Switch [V]
  • Small Basic Switch [V]
  • On Sale Till 31/03/2025

[Features]
· A small basic switch designed specifically for reliability and safety.
· Omron's best-selling microswitch, available in variations from 10A to 21A.
· Possible to use in applications such as breaking of current at the time of opening and closing the door.
· Two types of cases; thermoplastic and thermosetting case
· Compliant to various requests such as heat resistant and tracking resistant.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

V-155-3A5

 
Part Number
V-155-3A5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Operating Temperature Range
(℃)
Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Material Rated Conductance Current
(A)
Current type Actuator type Specification of Terminal Contact structure/specification Required force for push side, O.F. (detailed numerical values)
(N)
Option symbol Format standard

SGD 5.44

1 Piece(s) 92 Day(s) or more Lever Shape (push)250[Hinge Lever] Hinge Lever125 ~ 250--25~80UL / CSA~21.6Single Pole Normally OpenSilver alloy15AC/DCHinge, roller, short lever typeTerminals With Solder1a2.35N-General form(105℃)

Loading...

  1. 1

Basic Information

Protection Structure IEC IP40 Body Material Thermosetting Resin Contact Point Type Rivet
Mechanical Life(10,000 times) 5000 Mechanical Operation Frequency(times/min or Less) 600 Main Body External Dimension, Width W(mm) 10.3
Main Body External Dimension, Height H(mm) 15.9 Main Body External Dimension, Length L(mm) 27.8

Please check the type/dimensions/specifications of the part V-155-3A5 in the Small Basic Switch [V] series.

Similar Part Numbers

Part Number
V-10-1A5-T
V-10-1C25
V-10-1E5
V-156-1A5
V-156-1A5-T
V-156-1A6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Operating Temperature Range
(℃)
Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Material Rated Conductance Current
(A)
Current type Actuator type Specification of Terminal Contact structure/specification Required force for push side, O.F. (detailed numerical values)
(N)
Option symbol Format standard

SGD 4.06

1 Piece(s) 92 Day(s) or more Plunger Type250-125 ~ 250Top Plunger-25~150UL / CSA~21.2Single Pole Double ThrowPure Silver10Ac/DCPin push button typeTerminals With Solder1c1.96N-Heat resistant type (150 ° C)

SGD 3.67

1 Piece(s) Same day Plunger Type125 ~ 250-8 ~ 250Top Plunger-25~80UL / CSA~21.2Single Pole Double ThrowPure Silver10ACPin push button type#187 tab terminal-1.96--

SGD 4.10

1 Piece(s) Same day Plunger Type250--Top Plunger-25~80UL / CSA~11.2Single Pole Double ThrowPure Silver10ACPin push button typeTerminals With Solder-0.98--

SGD 4.20

1 Piece(s) Same day Lever Shape (push)125 ~ 250Roller Lever8 ~ 250--25~80UL / CSA~24Single Pole Double ThrowSilver alloy15ACHinge/Roller/Lever TypeTerminals With Solder-1.23--

SGD 6.80

1 Piece(s) Same day Lever Shape (push)125 ~ 250Roller Lever8 ~ 250--25~150UL / CSA~34Single Pole Double ThrowSilver alloy15ACHinge/Roller/Lever TypeTerminals With Solder-2.45--

SGD 6.37

1 Piece(s) Same day Lever Shape (push)250Roller Lever---25~80UL / CSA~34Single Pole Double ThrowSilver alloy15ACHinge/Roller/Lever TypeTerminals With Solder-2.45--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)