(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· A small basic switch designed specifically for reliability and safety.
· Omron's best-selling microswitch, available in variations from 10A to 21A.
· Possible to use in applications such as breaking of current at the time of opening and closing the door.
· Two types of cases; thermoplastic and thermosetting case
· Compliant to various requests such as heat resistant and tracking resistant.
Japanese Only
Part Number
Configured Part Number is shown.
V-165-1C25
Part Number |
---|
V-165-1C25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Operating Temperature Range (℃) | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Material | Rated Conductance Current (A) | Current type | Actuator type | Specification of Terminal | Contact structure/specification | Required force for push side, O.F. (detailed numerical values) (N) | Option symbol | Format standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 5.44 | 1 Piece(s) | 63 Day(s) or more | Lever Shape (push) | 250 | [Hinge Lever] Hinge Lever | 125 ~ 250 | - | -25~80 | UL / CSA / EN | ~2 | 1.6 | Single Pole Double Throw | Silver alloy | 16 | AC/DC | Hinge, roller, short lever type | #187 tab terminal | 1c | 2.35N | - | General form(105℃) |
Loading...
Protection Structure | IEC IP40 | Body Material | Thermosetting Resin | Contact Point Type | Rivet |
---|---|---|---|---|---|
Mechanical Life(10,000 times) | 5000 | Mechanical Operation Frequency(times/min or Less) | 600 | Main Body External Dimension, Width W(mm) | 10.3 |
Main Body External Dimension, Height H(mm) | 15.9 | Main Body External Dimension, Length L(mm) | 27.8 |
Please check the type/dimensions/specifications of the part V-165-1C25 in the Small Basic Switch [V] series.
Part Number |
---|
V-10-1A5-T |
V-10-1C25 |
V-10-1E5 |
V-165-1C5 |
V-165-3A5 |
V-166-1A5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Operating Temperature Range (℃) | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Material | Rated Conductance Current (A) | Current type | Actuator type | Specification of Terminal | Contact structure/specification | Required force for push side, O.F. (detailed numerical values) (N) | Option symbol | Format standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 4.06 | 1 Piece(s) | 92 Day(s) or more | Plunger Type | 250 | - | 125 ~ 250 | Top Plunger | -25~150 | UL / CSA | ~2 | 1.2 | Single Pole Double Throw | Pure Silver | 10 | Ac/DC | Pin push button type | Terminals With Solder | 1c | 1.96N | - | Heat resistant type (150 ° C) | ||
SGD 3.67 | 1 Piece(s) | Same day | Plunger Type | 125 ~ 250 | - | 8 ~ 250 | Top Plunger | -25~80 | UL / CSA | ~2 | 1.2 | Single Pole Double Throw | Pure Silver | 10 | AC | Pin push button type | #187 tab terminal | - | 1.96 | - | - | ||
SGD 4.10 | 1 Piece(s) | Same day | Plunger Type | 250 | - | - | Top Plunger | -25~80 | UL / CSA | ~1 | 1.2 | Single Pole Double Throw | Pure Silver | 10 | AC | Pin push button type | Terminals With Solder | - | 0.98 | - | - | ||
SGD 6.37 | 1 Piece(s) | Same day | Lever Shape (push) | 250 | Roller Lever | - | - | -25~80 | UL / CSA | ~3 | 1.6 | Single Pole Double Throw | Silver alloy | 16 | AC | Hinge roller short lever type | #250 tab terminal | - | 2.35 | - | - | ||
SGD 4.46 | 1 Piece(s) | 92 Day(s) or more | Lever Shape (push) | 250 | [Hinge Lever] Hinge Lever | 125 ~ 250 | - | -25~80 | EN / UL / CSA | ~2 | 1.6 | Single Pole Normally Open | Silver alloy | 16 | AC/DC | Hinge, roller, short lever type | Terminals With Solder | 1a | 2.35N | - | General form(105℃) | ||
SGD 3.70 | 1 Piece(s) | 66 Day(s) | Lever Shape (push) | 250 | Roller Lever | - | - | -25~80 | UL / CSA | ~2 | 4 | Single Pole Double Throw | Silver alloy | 16 | AC | Hinge/Roller/Lever Type | Terminals With Solder | - | 1.23 | - | - |
How can we improve?
How can we improve?